Product details

Haptic actuator type Piezo Input signal Analog, I2C, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 5 Shutdown current (ISD) (µA) 10 Startup time (ms) 2 Operating temperature range (°C) -40 to 70 Rating Catalog
Haptic actuator type Piezo Input signal Analog, I2C, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 5 Shutdown current (ISD) (µA) 10 Startup time (ms) 2 Operating temperature range (°C) -40 to 70 Rating Catalog
VQFN (RGP) 20 16 mm² 4 x 4
  • Integrated Digital Front End
    • Up to 400-kHz I 2C Bus Control
    • 100-Byte Internal FIFO Interface
    • Immersion TS5000-Compliant
    • Optional Analog Inputs
  • High Voltage Piezo-Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • 105-V Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Boost Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • 2-ms Fast Start Up Time
  • 3.3- to 5.5-V Wide Supply Voltage Range
  • 1.8-V Compatible, V DD Tolerant Digital Pins
  • Integrated Digital Front End
    • Up to 400-kHz I 2C Bus Control
    • 100-Byte Internal FIFO Interface
    • Immersion TS5000-Compliant
    • Optional Analog Inputs
  • High Voltage Piezo-Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • 105-V Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Boost Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • 2-ms Fast Start Up Time
  • 3.3- to 5.5-V Wide Supply Voltage Range
  • 1.8-V Compatible, V DD Tolerant Digital Pins

The DRV2665 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be driven as haptic packets over the I 2C port or through the analog inputs.

The digital interface of the DRV2665 device is available through an I 2C compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal first-in, first-out buffer (FIFO) will automatically wake up the device and begin playing the waveform after the 2 ms internal start-up procedure. When the data flow stops or the FIFO under-runs, the DRV2665 device will automatically enter a pop-less shutdown procedure.

The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2665 device an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.

The DRV2665 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be driven as haptic packets over the I 2C port or through the analog inputs.

The digital interface of the DRV2665 device is available through an I 2C compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal first-in, first-out buffer (FIFO) will automatically wake up the device and begin playing the waveform after the 2 ms internal start-up procedure. When the data flow stops or the FIFO under-runs, the DRV2665 device will automatically enter a pop-less shutdown procedure.

The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2665 device an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DRV2665 Piezo Haptic Driver with Integrated Boost Converter and Digital Front End datasheet (Rev. C) PDF | HTML 18 Oct 2022
Application note DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) PDF | HTML 08 Dec 2021
Application note Piezo Haptics With Integrated Waveforms: DRV2605L-Q1 and DRV2700 27 Sep 2017
Product overview Automotive Haptics Solutions 16 Sep 2013
Product overview Haptics: Touch feedback that really moves you (Rev. A) 08 Jan 2013
Analog Design Journal High-definition haptics: Feel the difference! 17 Jul 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

DRV2665SW-LINUX — Linux Driver for DRV2665

The Linux driver supports the DRV2665 haptic motor driver. The Linux driver supports communication through the I2C bus and interfaces with the input sub-system for a forced feedback response.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
Simulation model

DRV2665 TINA-TI Reference Design

SLOM318.TSC (3831 KB) - TINA-TI Reference Design
Simulation model

DRV2665 TINA-TI Transient Spice Model

SLOM319.ZIP (28 KB) - TINA-TI Spice Model
Calculation tool

DRV8662-2665-2667_DESIGN_TOOL — DRV8662/DRV2665/DRV2667 Design Equation Tool

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and (...)
Calculation tool

SLOR113 DRV8662, DRV2665, and DRV2667 Design Equations

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and (...)

Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2665 Haptic driver for piezo with integrated 105-V boost converter and DAC DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC DRV8662 Haptic driver for piezo with integrated 105-V boost converter in QFN package
Hardware development
Evaluation board
DRV2667EVM-CT EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory DRV8662EVM DRV8662 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos