Product details

Haptic actuator type Piezo Input signal Analog, I2C, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 5 Shutdown current (ISD) (µA) 10 Startup time (ms) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Haptic actuator type Piezo Input signal Analog, I2C, PWM Vs (min) (V) 3 Vs (max) (V) 5.5 Vout (max) (V) 200 Peak-to-peak output voltage (max) (V) 200 Iq (typ) (mA) 5 Shutdown current (ISD) (µA) 10 Startup time (ms) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGP) 20 16 mm² 4 x 4
  • Integrated Digital Front End
    • Up to 400-kHz I 2C Bus Control
    • Advanced Waveform Synthesizer
    • 2-kB Internal Waveform Memory
    • 100-Byte Internal FIFO Interface
    • Immersion TS5000-Compliant
    • Optional Analog Inputs
  • High-Voltage Piezo-Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • 105-V Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Boost Current Limit
    • Programable Boost Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • 2-ms Fast Start Up Time
  • 3.3- to 5.5-V Wide Supply Voltage Range
  • 1.8 V-Compatible, V DD-Tolerant Digital Pins
  • Integrated Digital Front End
    • Up to 400-kHz I 2C Bus Control
    • Advanced Waveform Synthesizer
    • 2-kB Internal Waveform Memory
    • 100-Byte Internal FIFO Interface
    • Immersion TS5000-Compliant
    • Optional Analog Inputs
  • High-Voltage Piezo-Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • 105-V Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Boost Current Limit
    • Programable Boost Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • 2-ms Fast Start Up Time
  • 3.3- to 5.5-V Wide Supply Voltage Range
  • 1.8 V-Compatible, V DD-Tolerant Digital Pins

The DRV2667 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end capable of driving both high-voltage and low-voltage piezo haptic actuators. This versatile device supports HD haptics through the I 2C port or through the analog inputs.

The digital interface of the DRV2667 device is available through an I 2C-compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal FIFO will automatically wake up the device and begin playing the waveform after the 2-ms internal startup procedure. When the data flow stops or the FIFO under-runs, the device will automatically enter a pop-less shutdown procedure.

The DRV2667 device also includes waveform memory to store and recall waveforms with minimal latency as well as an advanced waveform synthesizer to construct complex haptic waveforms with minimal memory usage. This provide a means of hardware acceleration, relieving the host processor of haptic generation duties as well as minimizing bus traffic over the haptic interface.

The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2667 an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.

The DRV2667 device is a piezo haptic driver with integrated 105-V boost switch, integrated power diode, integrated fully-differential amplifier, and integrated digital front end capable of driving both high-voltage and low-voltage piezo haptic actuators. This versatile device supports HD haptics through the I 2C port or through the analog inputs.

The digital interface of the DRV2667 device is available through an I 2C-compatible bus. A digital interface relieves the costly processor burden of the PWM generation or additional analog channel requirements in the host system. Any writes to the internal FIFO will automatically wake up the device and begin playing the waveform after the 2-ms internal startup procedure. When the data flow stops or the FIFO under-runs, the device will automatically enter a pop-less shutdown procedure.

The DRV2667 device also includes waveform memory to store and recall waveforms with minimal latency as well as an advanced waveform synthesizer to construct complex haptic waveforms with minimal memory usage. This provide a means of hardware acceleration, relieving the host processor of haptic generation duties as well as minimizing bus traffic over the haptic interface.

The boost voltage is set using two external resistors, and the boost current limit is programmable through the R EXT resistor. A typical start-up time of 2 ms makes the DRV2667 an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when overdriven.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet DRV2667 Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory datasheet (Rev. E) PDF | HTML 18 Oct 2022
Application note DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) PDF | HTML 08 Dec 2021
User guide Haptic Control Console GUI (Rev. B) 14 Oct 2021
Application note Haptic Energy Consumption (Rev. A) PDF | HTML 28 Sep 2021
Application note Piezo Haptics With Integrated Waveforms: DRV2605L-Q1 and DRV2700 27 Sep 2017
Technical article Haptics: touch screens come alive in the new HMI design PDF | HTML 22 Sep 2015
Product overview Haptic Solutions for Wearable Devices (Rev. A) 30 Sep 2014
Product overview Automotive Haptics Solutions 16 Sep 2013
EVM User's guide DRV2667 Evaluation Module 28 Jun 2013
Product overview Haptics: Touch feedback that really moves you (Rev. A) 08 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV-ACC16-EVM — Haptic accelerometer measurement tool

The DRV-ACC16-EVM evaluation module (EVM) lets you easily measure and characterize haptic feedback, acceleration and vibration strength. The EVM captures acceleration using an accelerometer IC and outputs X, Y and Z axis data as an analog signal that can be measured by an oscilloscope. With the (...)
User guide: PDF
Not available on TI.com
Evaluation board

DRV2667EVM-CT — EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory

The DRV2667 is a digitally controlled, high-voltage driver designed to control Piezo actuators with voltages between 40 Vpp and 200 Vpp. The DRV2667 eliminates many design complexities of driving Piezo by including an integrated 105V boost converter and 200-Vpp differential output amplifier. In (...)

User guide: PDF
Not available on TI.com
Driver or library

DRV2667SW-LINUX — Linux Driver for DRV2667

The Linux driver supports the DRV2667 haptic motor drivers. The Linux driver supports communication through the I2C bus and interfaces with the input sub-system for a forced feedback response.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • (...)
Firmware

SLOC342 DRV2667EVM-CT Firmware

Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC
Hardware development
Evaluation board
DRV2667EVM-CT EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory
GUI for evaluation module (EVM)

HAPTICS-CONSOLE Haptic Control Console v1.6.0.2

The Haptic Control Console software is an evaluation and development suite for TI's haptic drivers. The Haptic Control Console software supports the evaluation of our haptic drivers and third-party haptic actuators to develop advanced tactile feedback.

To get started, simply connect an evaluation (...)

Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC
Haptic motor drivers
DRV2510-Q1 Automotive 3A haptic driver for solenoids with integrated diagnostics and load-dump protection DRV2511-Q1 Automotive 8A haptic driver for solenoids with integrated fault-protection DRV2604 Haptic driver for ERM/LRA with waveform memory & auto-resonance tracking DRV2604L Haptic driver for ERM/LRA with 2-V operation, waveform memory & auto-resonance tracking DRV2605 Haptic driver for ERM/LRA with waveform library & auto-resonance tracking DRV2605L Haptic driver for ERM/LRA with 2-V operation, waveform library & auto-resonance tracking DRV2624 Haptic driver for ERM/LRA with waveform memory, auto-resonance tracking, & low power consumption DRV2625 Haptic driver for ERM/LRA with waveform library, auto-resonance tracking, & low power consumption
Hardware development
Evaluation board
DRV-ACC16-EVM Haptic accelerometer measurement tool DRV2510Q1EVM DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module DRV2511Q1EVM DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module DRV2604EVM-CT DRV2604EVM-CT eval for Haptic Driver for ERM/LRA with Waveform Memory and Smart Loop Architecture DRV2604LDGSEVM-M DRV2604L Haptics Smart Loop Algorithm and Integrated RAM for Customized Waveform Breakout Board DRV2604LEVM-CT DRV2604L ERM and LRA Haptics Evaluation Kit DRV2605EVM-CT DRV2605EVM-CT ERM/LRA Haptic Driver Evaluation DRV2605LDGSEVM-M DRV2605L Breakout Board with Haptics Smart Loop Algorithm and TouchSense 2200™ Effects Library DRV2605LEVM-CT DRV2605L ERM and LRA Haptics Evaluation Kit DRV2605LEVM-MD DRV2605L Multi-Driver Board for ERM and LRA Haptic Feedback DRV2624EVM-CT DRV2624 evaluation board with capacitive touch DRV2624EVM-MINI DRV2624 Breakout Board for ERM / LRA Haptics DRV2625EVM-CT DRV2625 Evaluation Board with Bluetooth and Capacitive Touch DRV2625EVM-MINI DRV2625 Breakout Board for ERM / LRA Haptics DRV2667EVM-CT EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory LM48560TLEVAL High Voltage Class H Ceramic Speaker Driver with Automatic Level Control
Software
Application software & framework
HAPTICS-CONSOLE Haptics Control Console Software
Calculation tool

DRV8662-2665-2667_DESIGN_TOOL — DRV8662/DRV2665/DRV2667 Design Equation Tool

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and (...)
Calculation tool

SLOR113 DRV8662, DRV2665, and DRV2667 Design Equations

Supported products & hardware

Supported products & hardware

Products
Piezo drivers
DRV2665 Haptic driver for piezo with integrated 105-V boost converter and DAC DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC DRV8662 Haptic driver for piezo with integrated 105-V boost converter in QFN package
Hardware development
Evaluation board
DRV2667EVM-CT EVM for Piezo Haptic Driver with Boost, Digital Front End, and Internal Waveform Memory DRV8662EVM DRV8662 Evaluation Module
Software
Calculation tool
DRV8662-2665-2667_DESIGN_TOOL DRV8662/DRV2665/DRV2667 Design Equation Tool
Reference designs

TIDA-00314 — Touch on Metal Buttons With Integrated Haptic Feedback Reference Design

This reference design uses our inductance-to-digital converter technology to provide a high-precision method to sense button presses on a metal surface and our haptic drivers provide high-quality haptics feedback to the user. TIDA-00314 demonstrates techniques for system design, environmental (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00408 — Haptic Feedback Capacitive Touch Display Reference Design for Bldg Automation & Medical Applications

The TIDA-00408 Touch Display with Haptic Feedback reference design showcases haptics for thermostats, building automation, factory automation, point of sale, and automotive applications.  The touch screen provides touch feedback when the user interacts with the on-screen user interface.  (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00169 — Automotive TFT LCD Display Solution

This reference design implements a video over LVDS solution for automotive infotainment applications.It highlights the support of multi-touch with haptic feedback, LCD backlight control, and ambient light sensing, without the introduction of dedicated support lines back to the host processor. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos