Product details

Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -55 to 125 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Interface type Analog voltage Rating HiRel Enhanced Product
Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -55 to 125 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Interface type Analog voltage Rating HiRel Enhanced Product
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405
  • Designed For Sensors From VACUUMSCHMELZE (VAC)
  • Single Supply: 5 V
  • Power Output: H-Bridge
  • Designed For Driving Inductive Loads
  • Excellent DC Precision
  • Wide System Bandwidth
  • High-Resolution, Low-Temperature Drift
  • Built-In Degauss System
  • Extensive Fault Detection
  • External High-Power Driver Option
  • APPLICATIONS
    • Generator/Alternator Monitoring and Control
    • Frequency and Voltage Inverters
    • Motor Drive Controllers
    • System Power Consumption
    • Photovoltaic Systems
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Designed For Sensors From VACUUMSCHMELZE (VAC)
  • Single Supply: 5 V
  • Power Output: H-Bridge
  • Designed For Driving Inductive Loads
  • Excellent DC Precision
  • Wide System Bandwidth
  • High-Resolution, Low-Temperature Drift
  • Built-In Degauss System
  • Extensive Fault Detection
  • External High-Power Driver Option
  • APPLICATIONS
    • Generator/Alternator Monitoring and Control
    • Frequency and Voltage Inverters
    • Motor Drive Controllers
    • System Power Consumption
    • Photovoltaic Systems
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Custom temperature ranges available
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The DRV401 is designed to control and process signals from specific magnetic current sensors made by VACUUMSCHMELZE GmbH & Co. KG (VAC). A variety of current ranges and mechanical configurations are available. Combined with a VAC sensor, the DRV401 monitors both ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401 can directly drive the compensation coil or connect to external power drivers. Therefore, the DRV401 combines with sensors to measure small to very large currents.

To maintain the highest accuracy, the DRV401 can demagnetize (degauss) the sensor at power-up and on demand.

The DRV401 is designed to control and process signals from specific magnetic current sensors made by VACUUMSCHMELZE GmbH & Co. KG (VAC). A variety of current ranges and mechanical configurations are available. Combined with a VAC sensor, the DRV401 monitors both ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401 can directly drive the compensation coil or connect to external power drivers. Therefore, the DRV401 combines with sensors to measure small to very large currents.

To maintain the highest accuracy, the DRV401 can demagnetize (degauss) the sensor at power-up and on demand.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Sensor Signal Conditioning IC for Closed-Loop Magnetic Current Sensor datasheet (Rev. B) 02 Mar 2009
* VID DRV401-EP VID V6208630 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HSOIC (DWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos