Product details

Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 2.7 Vs (max) (V) 5.5 Interface type Analog voltage Rating Catalog
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 VQFN (RGP) 20 16 mm² 4 x 4
  • Optimized for Symmetric Hall-Elements
    (for example, AKM HW-322, HW-302, or similar)
  • Spinning Current Hall Sensor Excitation
    • Elimination of Hall Sensor Offset and Drift
    • Elimination of 1/f Noise
  • Extended Current Measurement Range
    • H-Bridge Drive Capability: 250 mA
  • Precision Difference Amplifier:
    • Offset and Drift: 100 µV (max), 2 µV/°C (max)
    • System Bandwidth: 200 kHz
  • Precision Reference:
    • Accuracy: 0.2% (max)
    • Drift: 50 ppm/°C (max)
    • Pin-Selectable for 2.5 V, 1.65 V, and Ratiometric Mode
  • Overrange and Error Flags
  • Supply: 2.7 V to 5.5 V
  • Packages: 4-mm × 4-mm QFN and TSSOP-20 PowerPAD™
  • Temperature Range: –40°C to +125°C
  • Optimized for Symmetric Hall-Elements
    (for example, AKM HW-322, HW-302, or similar)
  • Spinning Current Hall Sensor Excitation
    • Elimination of Hall Sensor Offset and Drift
    • Elimination of 1/f Noise
  • Extended Current Measurement Range
    • H-Bridge Drive Capability: 250 mA
  • Precision Difference Amplifier:
    • Offset and Drift: 100 µV (max), 2 µV/°C (max)
    • System Bandwidth: 200 kHz
  • Precision Reference:
    • Accuracy: 0.2% (max)
    • Drift: 50 ppm/°C (max)
    • Pin-Selectable for 2.5 V, 1.65 V, and Ratiometric Mode
  • Overrange and Error Flags
  • Supply: 2.7 V to 5.5 V
  • Packages: 4-mm × 4-mm QFN and TSSOP-20 PowerPAD™
  • Temperature Range: –40°C to +125°C

The DRV411 is designed to condition InSb Hall elements for use in closed-loop current-sensor modules. The DRV411 provides precision excitation circuitry for the Hall-element effectively eliminating the offset and offset-drift of the Hall element. This device also provides a 250-mA H-bridge for driving the sensor compensation coil as well a precision differential amplifier to generate the output signal. The 250-mA drive capability of the H-bridge roughly doubles the current measurement range compared to conventional single-ended drive methods.

The Hall sensor front-end circuit and the differential amplifier employ proprietary offset cancelling techniques. These techniques, along with a high-accuracy voltage reference, significantly improve the accuracy of the overall current-sensor module. The output voltage is pin-selectable to support a 2.5-V output for use with a 5-V power supply, as well as 1.65-V for 3.3-V sensors.

For optimum heat dissipation, the DRV411 is available in thermally enhanced 4-mm × 4-mm QFN and TSSOP-20 with PowerPAD packages. The DRV411 is specified for operation over the full extended industrial temperature range of –40°C to +125°C.

The DRV411 is designed to condition InSb Hall elements for use in closed-loop current-sensor modules. The DRV411 provides precision excitation circuitry for the Hall-element effectively eliminating the offset and offset-drift of the Hall element. This device also provides a 250-mA H-bridge for driving the sensor compensation coil as well a precision differential amplifier to generate the output signal. The 250-mA drive capability of the H-bridge roughly doubles the current measurement range compared to conventional single-ended drive methods.

The Hall sensor front-end circuit and the differential amplifier employ proprietary offset cancelling techniques. These techniques, along with a high-accuracy voltage reference, significantly improve the accuracy of the overall current-sensor module. The output voltage is pin-selectable to support a 2.5-V output for use with a 5-V power supply, as well as 1.65-V for 3.3-V sensors.

For optimum heat dissipation, the DRV411 is available in thermally enhanced 4-mm × 4-mm QFN and TSSOP-20 with PowerPAD packages. The DRV411 is specified for operation over the full extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Sensor Signal Conditioning IC for Closed-Loop Magnetic Current Sensors datasheet (Rev. B) 12 Dec 2013
White paper Achieve greater precision, reliability with magnetic sensing technology 26 Jun 2017
Application note Design Considerations for the DRV411 26 Feb 2015
EVM User's guide DRV411EVM User's Guide (Rev. A) 27 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV411EVM — Evaluation Module for Sensor Signal Conditioning IC for Closed-Loop Magnetic Current Sensors

The DRV411EVM is an evaluation platform for the DRV411, a sensor signal conditioning integrated circuit for closed loop magnetic current sensors. The DRV411EVM allows evaluation of all aspects of the DRV411 device when connected to a user supplied hall sensor and coil. Complete schematics and a (...)

User guide: PDF
Buy from a distributor
Reference designs

TIPD184 — 100A Closed-Loop Current Sensor Reference Design using Bi-Polar Supplies

This TI Precision Verified Design provides a complete 100 A closed loop Hall based current sensor solution using the DRV411 with bi-polar popwer supplies.  The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package.  The unique (...)
User guide: PDF
Schematic: PDF
Reference designs

TIPD180 — ±50A Current Sensor using Closed-Loop Compensated Hall Element Reference Design

This TI Precision Verified Design provides a complete closed loop Hall based current transducer signal conditioning solution.  The circuit features the DRV411 and is designed to accurately measure dc, ac and pulsed currents to +/-50 A with galvanic isolation between the primary and secondary (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos