Product details

Type Latch Operate point (typ) (mT) 1.3, 2.7, 6, 12 Operate point (max) (mT) 3.4, 3.6, 5, 9, 18 Release point (min) (mT) -18, -9, -5, -3.6, -3.4 Supply current (µA) 2700 Bandwidth (kHz) 30 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 150 Output Open drain
Type Latch Operate point (typ) (mT) 1.3, 2.7, 6, 12 Operate point (max) (mT) 3.4, 3.6, 5, 9, 18 Release point (min) (mT) -18, -9, -5, -3.6, -3.4 Supply current (µA) 2700 Bandwidth (kHz) 30 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 150 Output Open drain
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LPE) 3 6.08 mm² 4 x 1.52 TO-92 (LPG) 3 6.08 mm² 4 x 1.52
  • Digital bipolar-latch Hall sensor
  • Superior temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.3mT (FA, see Device Nomenclature)
    • ±2.7mT (AD, ND, see Device Nomenclature)
    • ±6mT (AG, see Device Nomenclature)
    • ±12mT (BC, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.5V to 38V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40 to +125°C (Q, see Device Nomenclature)
    • TA = –40 to +150°C (E, see Device Nomenclature)
  • Open-drain output (30mA sink)
  • Fast 35µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm
    • Through-hole 3-pin TO-92 (LPG, LPE)
      • 4mm × 3.15mm
  • Protection features:
    • Reverse supply protection (up to –22V)
    • Supports up to 40V load dump
    • Output short-circuit protection
    • Output current limitation
  • Digital bipolar-latch Hall sensor
  • Superior temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.3mT (FA, see Device Nomenclature)
    • ±2.7mT (AD, ND, see Device Nomenclature)
    • ±6mT (AG, see Device Nomenclature)
    • ±12mT (BC, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.5V to 38V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40 to +125°C (Q, see Device Nomenclature)
    • TA = –40 to +150°C (E, see Device Nomenclature)
  • Open-drain output (30mA sink)
  • Fast 35µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm
    • Through-hole 3-pin TO-92 (LPG, LPE)
      • 4mm × 3.15mm
  • Protection features:
    • Reverse supply protection (up to –22V)
    • Supports up to 40V load dump
    • Output short-circuit protection
    • Output current limitation

The DRV5013 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

The DRV5013 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV5013-Q1 ACTIVE Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch Automotive version
NEW TMAG5213 ACTIVE High-bandwidth (30-kHz), high-voltage (26 V) Hall-effect latch for low-cost applications For more cost-optimized applications
Similar functionality to the compared device
TMAG5110 ACTIVE High-sensitivity, 2D, dual-channel, Hall-effect latch 2D latch with independent outputs for a one-chip incremental encoding solution
TMAG5111 ACTIVE High-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch 2D latch with speed & direction outputs for a one-chip incremental encoding solution

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet DRV5013 Digital-Latch Hall Effect Sensor datasheet (Rev. M) PDF | HTML 25 Jun 2024
Product overview Introduction to Hall-Effect Sensors (Rev. B) PDF | HTML 25 Apr 2024
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML 05 Dec 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML 04 Dec 2023
Application brief Brushless DC Motor Commutation Using Hall-Effect Sensors (Rev. B) PDF | HTML 30 Nov 2022
Application note Hall Sensor and Magnet Selection for Auto Body Motor Module Design PDF | HTML 31 Aug 2022
Application brief Differences Between Optical and Magnetic Incremental Encoders PDF | HTML 17 Aug 2022
Application note Design Considerations & Measurement Results, Mechanical Hall-Effect Flow Meters PDF | HTML 23 Mar 2022
Application brief Hall-Effect Sensors in Vacuum Robots PDF | HTML 22 Mar 2022
Application brief Designing With Hall-Effect Sensors for Rotary Flow Meter Applications PDF | HTML 07 Mar 2022
Application note Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A) PDF | HTML 07 Dec 2021
Application brief Incremental Rotary Encoders (Rev. B) PDF | HTML 02 Dec 2021
Application brief Two-State Selector Using Hall-Effect Sensors PDF | HTML 01 Dec 2021
User guide HALL-ADAPTER-EVM User's Guide (Rev. C) PDF | HTML 21 Oct 2021
Application brief Hall-Effect Sensors in Low-Power Applications (Rev. B) PDF | HTML 15 Oct 2021
Design guide 18-V/400-W 98% Efficient Compact Brushless DC Motor Drive Design Guide 23 Aug 2016
White paper Sub-microamp, Intelligent Hall-Effect Sensing Delivers 20-year Battery Life (Rev. A) 07 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

HALL-PROXIMITY-DESIGN Magnetic Sensing Proximity Tool

HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.

Supported products & hardware

Supported products & hardware

Products
Multi-axis linear & angle position sensors
TMAG5170 High-precision linear 3D Hall-effect sensor with serial peripheral interface TMAG5170-Q1 Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface TMAG5173-Q1 Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface TMAG5273 Low-power linear 3D Hall-effect sensor with I²C interface
Linear Hall-effect sensors
DRV5053 High voltage (up to 38V), linear hall effect sensor DRV5053-Q1 Automotive, high voltage (up to 38V), linear hall effect sensor DRV5055 Ratiometric linear hall effect sensor with analog output DRV5055-Q1 Automotive, ratiometric linear Hall-effect sensor with analog output DRV5056 Ratiometric unipolar linear hall effect sensor with analog output DRV5056-Q1 Automotive, ratiometric unipolar linear hall effect sensor with analog output DRV5057 Linear hall effect sensor with digital PWM output DRV5057-Q1 Automotive linear hall effect sensor with digital PWM output
Hall-effect latches & switches
DRV5011 Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch DRV5012 Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch DRV5013 High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch DRV5013-Q1 Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch DRV5015 High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch DRV5015-Q1 Automotive, high sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch DRV5021 Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch DRV5021-Q1 Automotive 2.5-V to 5.5-V Hall effect unipolar switch DRV5023 High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch DRV5023-Q1 Automotive 2.7V to 38V Hall Effect Unipolar Switch DRV5032 Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch DRV5033 High voltage (up to 38V), high bandwidth (up to 30 kHz) omnipolar switch DRV5033-Q1 Automotive 2.7V to 38V Hall Effect Omnipolar Switch TMAG5110 High-sensitivity, 2D, dual-channel, Hall-effect latch TMAG5110-Q1 Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch TMAG5111 High-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch TMAG5111-Q1 Automotive, high-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch TMAG5123 High-voltage (up to 38 V), in-plane, high-precision switch TMAG5123-Q1 Automotive, in-plane, high-precision, high-voltage switch TMAG5124 Two-wire (current output), high-voltage (up to 38 V), high-precision switch for remote sensing TMAG5131-Q1 Automotive low-power (10 Hz, 1 µA) low-voltage (down to 1.65 V) Hall-effect switch TMAG5231 Low-power, low-voltage (1.65 V to 5.5 V) Hall-effect switch TMAG5328 Resistor-adjustable, low-power Hall-effect switch
Hardware development
Evaluation board
DRV5055-5057EVM DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module DRV5055EVM DRV5055 evaluation module HALL-ADAPTER-EVM Hall sensor breakout adapter evaluation module TMAG5170UEVM TMAG5170 evaluation module
Software
Calculation tool
HALL-PROXIMITY-DESIGN Magnetic sensing proximity tool
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware

Supported products & hardware

Products
Hall-effect latches & switches
DRV5011 Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch DRV5012 Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch DRV5013 High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch DRV5013-Q1 Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch DRV5015 High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch DRV5015-Q1 Automotive, high sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch DRV5021 Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch DRV5021-Q1 Automotive 2.5-V to 5.5-V Hall effect unipolar switch DRV5023 High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch DRV5023-Q1 Automotive 2.7V to 38V Hall Effect Unipolar Switch DRV5032 Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch DRV5033 High voltage (up to 38V), high bandwidth (up to 30 kHz) omnipolar switch DRV5033-Q1 Automotive 2.7V to 38V Hall Effect Omnipolar Switch TMAG5110 High-sensitivity, 2D, dual-channel, Hall-effect latch TMAG5110-Q1 Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch TMAG5111 High-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch TMAG5111-Q1 Automotive, high-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch TMAG5115 High-speed Hall-effect latch with low jitter (fast response) TMAG5123 High-voltage (up to 38 V), in-plane, high-precision switch TMAG5123-Q1 Automotive, in-plane, high-precision, high-voltage switch TMAG5124 Two-wire (current output), high-voltage (up to 38 V), high-precision switch for remote sensing TMAG5124-Q1 Automotive 2-wire high-voltage (up to 38 V), high-precision switch TMAG5131-Q1 Automotive low-power (10 Hz, 1 µA) low-voltage (down to 1.65 V) Hall-effect switch TMAG5213 High-bandwidth (30-kHz), high-voltage (26 V) Hall-effect latch for low-cost applications TMAG5231 Low-power, low-voltage (1.65 V to 5.5 V) Hall-effect switch TMAG5233 In-plane (X-axis) Hall-effect switch TMAG5328 Resistor-adjustable, low-power Hall-effect switch
Linear Hall-effect sensors
DRV5053 High voltage (up to 38V), linear hall effect sensor DRV5053-Q1 Automotive, high voltage (up to 38V), linear hall effect sensor DRV5055 Ratiometric linear hall effect sensor with analog output DRV5055-Q1 Automotive, ratiometric linear Hall-effect sensor with analog output DRV5056 Ratiometric unipolar linear hall effect sensor with analog output DRV5056-Q1 Automotive, ratiometric unipolar linear hall effect sensor with analog output DRV5057 Linear hall effect sensor with digital PWM output DRV5057-Q1 Automotive linear hall effect sensor with digital PWM output TMAG5253 Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
Multi-axis linear & angle position sensors
TMAG3001 Three-axis linear Hall-effect sensor with I²C and programmable switch in wafer chip-scale package TMAG5170 High-precision linear 3D Hall-effect sensor with serial peripheral interface TMAG5170-Q1 Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface TMAG5170D-Q1 Automotive, high-precision, 3D linear Hall-effect dual-die sensor with SPI interface TMAG5173-Q1 Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface TMAG5273 Low-power linear 3D Hall-effect sensor with I²C interface TMAG6180-Q1 Automotive high-precision analog AMR angle sensor with 360° angle range TMAG6181-Q1 Automotive high-precision analog AMR angle sensor with integrated turns counter
Hardware development
Evaluation board
DRV5011-5012EVM DRV5011 and DRV5012 Ultra-Low Power, Digital-Latch Hall Effect Sensor Evaluation Module DRV5032-SOLAR-EVM DRV5032 Ultra-Low Power, 1.65V to 5.5V Hall Effect Switch Sensor Evaluation Module DRV5055-5057EVM DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module DRV5055-ANGLE-EVM DRV5055 angle evaluation module DRV5055EVM DRV5055 evaluation module HALL-ADAPTER-EVM Hall sensor breakout adapter evaluation module HALL-HINGE-EVM TMAG5231 evaluation module for Hall-effect hinge HALL-HMI-ROCKER-EVM Evaluation module for human machine interface (HMI) rocker switch using Hall-effect switches HALL-TRIGGER-EVM Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection LDC-HALL-HMI-EVM Evaluation module for inductive touch and magnetic dial contactless user-interface design TMAG3001EVM TMAG3001 evaluation module for three-axis linear Hall-effect sensor with I²C and programmable switch TMAG5110-5111EVM TMAG511x evaluation module for high-sensitivity, 2D, dual-channel, Hall-effect latches TMAG5115EVM TMAG5115 evaluation module for high-sensitivity low-jitter high-voltage Hall-effect latches TMAG5123EVM TMAG5123 in-plane high-precision Hall effect switch evaluation module TMAG5124EVM TMAG5124 2-wire Hall-effect switch evaluation module TMAG5133EVM TMAG5133 evaluation module TMAG5170DEVM TMAG5170DEVM evaluation module for high-precision 3D linear Hall-effect dual-die sensor TMAG5170UEVM TMAG5170 evaluation module TMAG5173EVM TMAG5173-Q1 evaluation module for automotive, high-precision, linear 3D Hall-effect sensor with I²C TMAG5233EVM TMAG5233 evaluation module TMAG5253EVM TMAG5253 evaluation module for low-power linear Hall-effect sensor TMAG5273EVM TMAG5273 evaluation module for low-power, linear 3D Hall-effect sensor with I²C interface TMAG5328EVM TMAG5328 evaluation module for resistor-adjustable, low-power Hall-effect switch TMAG6180-6181EVM TMAG6180 and TMAG6181 evaluation module with differential sine and cosine analog outputs
Software
Calculation tool
HALL-PROXIMITY-DESIGN Magnetic sensing proximity tool
Reference designs

TIDA-00901 — Automotive 12-V, 200-W (20-A) BLDC Motor Drive Reference Design

This is a three-phase brushless DC motor drive designed to operate in 12-V automotive applications such as HVAC blowers. This reference design drives motors in the 200-W range and can handle currents up to 20 A. Utilizing either sensorless operation or external hall-effect sensors, the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00919 — Single-Layered, Refrigerator Fan Reference Design Enabling High Efficiency Drive

This reference design is a singled-layered, cost-effective, small-form-factor, three-phase sinusoidal motor drive for sensored BLDC fan motors specified up to a maximum current of 1 A RMS at 18 V maximum. The unique, single-sided design helps to bring down the system cost. The on-board Hall (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00875 — Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design

TIDA-00875 demonstrates how to reconfigure existing brushed motor drivers to control single phase brushless (BLDC) motors. The DRV8801 and DRV8701 are used to control a single phase BLDC motor. The DRV8801 design controls the motor at 100% duty cycle. When the device is powered up, the motor runs. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00197 — Speed-Controlled 24V Brushless DC Outrunner Motor Reference Design

This advanced motor implements closed-loop speed control to maintain an exact RPM across the load torque profile.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8308 controller decides when to drive the CSD88537ND FETs that energize the coils.  No (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00196 — 12V and 24V Brushless DC Outrunner Motor Reference Design

This 6 cm motor is form-factor ready; simply hook up the power and watch it spin!  The simple and reliable design is easy to modify to support speed and current system needs.  The magnetic rotor position is sensed by the DRV5013 Hall-effect sensors, and the DRV8307 controller decides when to drive (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LPE) 3 Ultra Librarian
TO-92 (LPG) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos