Product details

Type Bipolar Sensitivity (typ) (V/mT) -90, -45, -23, -11, 23, 45 Accuracy (%) 70 Bandwidth (kHz) 20 Output 0.2 V to 1.8 V Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 125
Type Bipolar Sensitivity (typ) (V/mT) -90, -45, -23, -11, 23, 45 Accuracy (%) 70 Bandwidth (kHz) 20 Output 0.2 V to 1.8 V Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LPG) 3 6.08 mm² 4 x 1.52
  • Linear output hall sensor
  • Superior temperature stability
    • Sensitivity ±10% over temperature
  • High sensitivity options:
    • –11 mV/mT (OA, see Figure 17)
    • –23 mV/mT (PA)
    • –45 mV/mT (RA)
    • –90 mV/mT (VA)
    • +23 mV/mT (CA)
    • +45 mV/mT (EA)
  • Supports a wide voltage range
    • 2.5 V to 38 V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40 to 125°C (Q, see Figure 17)
  • Amplified output stage
    • 2.3-mA sink, 300-µA source
  • Output voltage: 0.2 V to approximately 1.8 V
    • B = 0 mT, OUT = 1 V
  • Fast power-on: 35 µs
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection features:
    • Reverse supply protection (up to –22 V)
    • Supports up to 40-V load dump
    • Output short-circuit protection
    • Output current limitation
  • Linear output hall sensor
  • Superior temperature stability
    • Sensitivity ±10% over temperature
  • High sensitivity options:
    • –11 mV/mT (OA, see Figure 17)
    • –23 mV/mT (PA)
    • –45 mV/mT (RA)
    • –90 mV/mT (VA)
    • +23 mV/mT (CA)
    • +45 mV/mT (EA)
  • Supports a wide voltage range
    • 2.5 V to 38 V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40 to 125°C (Q, see Figure 17)
  • Amplified output stage
    • 2.3-mA sink, 300-µA source
  • Output voltage: 0.2 V to approximately 1.8 V
    • B = 0 mT, OUT = 1 V
  • Fast power-on: 35 µs
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection features:
    • Reverse supply protection (up to –22 V)
    • Supports up to 40-V load dump
    • Output short-circuit protection
    • Output current limitation

The DRV5053 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The 0-V to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial and consumer applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

The DRV5053 device is a chopper-stabilized Hall IC that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The 0-V to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial and consumer applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet DRV5053 Analog-Bipolar Hall Effect Sensor datasheet (Rev. D) PDF | HTML 17 Feb 2023
Product overview Introduction to Hall-Effect Sensors (Rev. B) PDF | HTML 25 Apr 2024
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML 05 Dec 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML 04 Dec 2023
Application brief Hall-Effect Sensors in Vacuum Robots PDF | HTML 22 Mar 2022
Application note Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A) PDF | HTML 07 Dec 2021
Application brief Incremental Rotary Encoders (Rev. B) PDF | HTML 02 Dec 2021
Application note Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B) PDF | HTML 05 Nov 2021
User guide HALL-ADAPTER-EVM User's Guide (Rev. C) PDF | HTML 21 Oct 2021
Application brief Hall-Effect Sensors in Low-Power Applications (Rev. B) PDF | HTML 15 Oct 2021
White paper Achieve greater precision, reliability with magnetic sensing technology 26 Jun 2017
Technical article Trends in building automation: connected sensors in safety and security PDF | HTML 20 Jul 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos