Product details

Voltage gain (V/V) Adjustable Iq (typ) (mA) 8 Load capacitance (µF) 300 Number of channels 2 THD + N at 1 kHz (%) 0.008 Noise floor (RTO, 20-kHz BW) (dBu) 113.3 Slew rate (typ) (V/µs) 2.2 Small-signal bandwidth (typ) (Hz) 3200000 Supply voltage (max) (V) 4.5 Supply voltage (min) (V) 1.8 Operating temperature range (°C) -40 to 85 Rating Catalog
Voltage gain (V/V) Adjustable Iq (typ) (mA) 8 Load capacitance (µF) 300 Number of channels 2 THD + N at 1 kHz (%) 0.008 Noise floor (RTO, 20-kHz BW) (dBu) 113.3 Slew rate (typ) (V/µs) 2.2 Small-signal bandwidth (typ) (Hz) 3200000 Supply voltage (max) (V) 4.5 Supply voltage (min) (V) 1.8 Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTJ) 20 16 mm² 4 x 4
  • External Gain Setting Resistors
  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V supply
  • Independent Right and Left Channel
    Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-Top Boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

  • External Gain Setting Resistors
  • Space Saving Package
    • 20-Pin, 4 mm × 4 mm Thin QFN, Thermally Optimized PowerPAD Package
  • Ground-Referenced Outputs Eliminate DC-Blocking Capacitor
    • Reduce Board Area
    • Reduce Component Cost
    • Improve THD+N Performance
    • No Degradation of Low-Frequency Response Due to Output Capacitors
  • Wide Power Supply Range: 1.8 V to 4.5 V
  • 2 Vrms/Ch Output Voltage into 600 at 3.3 V supply
  • Independent Right and Left Channel
    Shutdown Control
  • Short-Circuit and Thermal Protection
  • Pop Reduction Circuitry
  • APPLICATIONS
    • Set-Top Boxes
    • CD / DVD Players
    • DVD-Receivers
    • HTIB
    • PDP / LCD TV's

The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600- load at 3.3 V. The device has external gain setting resistors, that support a gain range of -1V/V to -10V/V, and line outputs that has ±8-kV IEC ESD protection. The device has independent shutdown control for the right and left audio channels.

The DRV601 is available in a 4 mm × 4 mm Thin QFN package.

The DRV601 is a stereo line driver designed to allow the removal of the output dc-blocking capacitors for reduced component count and cost. The device is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600- load at 3.3 V. The device has external gain setting resistors, that support a gain range of -1V/V to -10V/V, and line outputs that has ±8-kV IEC ESD protection. The device has independent shutdown control for the right and left audio channels.

The DRV601 is available in a 4 mm × 4 mm Thin QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DIRECTPATH (TM) STEREO LINE DRIVER datasheet (Rev. C) 08 Sep 2009
Application note DAC Post-Filter Design Based on DRV6xx Family (Rev. A) 23 Nov 2010
EVM User's guide DRV601EVM2 - User Guide 12 Mar 2008
More literature DRV601EVM2 Read me first 29 Feb 2008
EVM User's guide DRV601EVM - User Guide 26 Dec 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV601EVM2 — DRV601 Evaluation Module (EVM)

The DRV601EVM2 customer evaluation module demonstrates the integrated circuits DRV601RTJ from Texas Instruments (TI).

The DRV601 is a stereo line driver designed to allow the removal of the DC-blocking capacitors for reduced component count and cost. The DRV601 is ideal for single supply electronics (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos