DRV8811
38-V, 1.9-A bipolar stepper motor driver with current regulation and 1/8 microstepping
DRV8811
- Pulse Width Modulation (PWM) Microstepping Motor Driver
- Up to 1/8-Step Microstepping Indexer
- Step and Direction Control
- Programmable Mixed Decay, Blanking, and Off-Time
- Up to 1.9-A Current Per Winding
- Low 1.0-Ω (HS+LS) MOSFET RDS(on) (25°C)
- 8-V to 38-V Operating Supply Voltage Range
- Pin-to-Pin Compatible With the DRV8818
- Thermally Enhanced Surface Mount Package
- Protection Features:
- VM Undervoltage Lockout (UVLO)
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
The DRV8811 device provides an integrated stepper motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, as well as microstepping indexer logic to control a stepper motor.
The output driver block consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings.
A simple STEP-and-DIR interface allows easy interfacing to controller circuits. Step mode pins allow for configuration of the motor in full-step, half-step, quarter-step, or eighth-step modes. Decay mode and PWM off-time are programmable.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature.
The DRV8811 device is packaged in a PowerPAD™ 28-pin HTSSOP package with thermal pad.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8811EVM — DRV8811 Evaluation Module
DRV8811 Stepper motor controller evaluation module includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.