Product details

Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 12 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 12 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² 3 x 2
  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low-MOSFET ON-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • Separate Motor and Logic-Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 2-V to 7-V Logic Supply-Voltage
  • Separate Logic and Motor Power Supply Pins
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners.

  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low-MOSFET ON-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • Separate Motor and Logic-Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 2-V to 7-V Logic Supply-Voltage
  • Separate Logic and Motor Power Supply Pins
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners.

The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and drives two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8835 supplies up to 1.5-A of output current per H-bridge and operates on a motor power supply voltage from 0 V to 11 V, and a device power supply voltage of 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8835 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8835 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and drives two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8835 supplies up to 1.5-A of output current per H-bridge and operates on a motor power supply voltage from 0 V to 11 V, and a device power supply voltage of 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8835 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8410 ACTIVE 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation Newer Version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DRV8835 Dual Low-Voltage H-Bridge IC datasheet (Rev. H) PDF | HTML 09 Aug 2016
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 05 Jul 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
Technical article Using smart relay drivers for smart meters, part 2 PDF | HTML 10 Dec 2018
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
User guide DRV8835, DRV8836 Evaluation Module 26 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8835EVM — DRV8835 Evaluation Module

The DRV8835 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8835 motor driver from Texas Instruments. User can control the DRV8835 with an external microcontroller via signal header connectors or use on-board switches for stand-alone operation.

User guide: PDF
Not available on TI.com
Support software

SLVC420 Board Files: DRV8835 EVM and DRV8836 EVM

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8835 12-V, 1.5-A dual H-bridge motor driver DRV8836 11-V, 1.5-A dual H-bridge motor driver with phase/enable
Hardware development
Evaluation board
DRV8835EVM DRV8835 Evaluation Module DRV8836EVM DRV8836 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos