Product details

Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode PH/EN Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 1.8 Vs ABS (max) (V) 12 Peak output current (A) 1.9 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.03 Control mode PH/EN Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSG) 8 4 mm² 2 x 2
  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to 1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8210 ACTIVE 12-V, 1.76-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for lower current applications
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction, optimized for higher current applications, lower sleep c
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DRV883x Low-Voltage H-Bridge Driver datasheet (Rev. F) PDF | HTML 05 Apr 2021
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Technical article Automating smart home systems with motor drivers PDF | HTML 24 Oct 2019
White paper Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment 10 Aug 2018
E-book TI-RSLK modules 1 - 20 (Rev. A) 30 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8838EVM — DRV8838 Low Voltage Brushed DC Motor Driver Evaluation Module

The DRV8838 is an integrated motor driver with an H-bridge built in consisting of N-channel MOSFETs. The device operates on a motor power supply voltage from 0 to 11V, and a device power supply voltage of 1.8 to 7V. The DRV8838 is able to support up to 1.8A output motor current, and controls the (...)

User guide: PDF
Reference designs

TIDA-00115 — Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos