Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS100BR111

ACTIVE

10.3-Gbps ultra low power 2-ch redriver with input equalization and output de-emphasis

Product details

Type Redriver Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
Type Redriver Number of channels 2 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-CR, 10G-KR, 10G-SR/LR, CPRI, Fibre Channel, General purpose, Infiniband, Interlaken, OBSAI, SAS1, SAS2, SATA1, SATA2, SATA3, sRIO Operating temperature range (°C) -40 to 85
WQFN (RTW) 24 16 mm² 4 x 4
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR210 : 2x Unidirectional Channels
    • DS100BR111: 1x Bidirectional Lane
  • 10G-KR Bi-directional Interface Compatibility
    • Allows for Back-channel Communication
      and Training
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 700 to 1300 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range
  • Two Channel Repeaters for up to 10.3 Gbps
    • DS100BR210 : 2x Unidirectional Channels
    • DS100BR111: 1x Bidirectional Lane
  • 10G-KR Bi-directional Interface Compatibility
    • Allows for Back-channel Communication
      and Training
  • Low 65 mW/channel (Typical) Power Consumption,
    with Option to Power Down Unused Channels
  • Advanced Signal Conditioning Features
    • Receive Equalization up to +36 dB
    • Transmit De-emphasis up to –12 dB
    • Transmit VOD Control: 700 to 1300 mVp-p
    • Low Residual DJ at 10.3 Gbps
  • Programmable Via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • Flow-thru Pinout in 4 mm × 4 mm 24-pin
    Leadless WQFN Package
  • 5 kV HBM ESD Rating
  • –40 to 85°C Operating Temperature Range

The DS100BR111 is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111 inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300 mVp-p.

When configured as a 10G-KR repeater, the DS100BR111 allows the KR host and the end point to optimize the full link by adjusting transmit and receive equalizer coefficients using back-channel communication techniques specified by the 802.3ap Ethernet standard.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

The DS100BR111 is an extremely low power, high performance repeater designed to support serial links with data rates up to 10.3 Gbps. The DS100BR111 pinout is configured as one bidirectional lane (one transmit, one receive channel). The DS100BR111 inputs feature a powerful 4-stage continuous time linear equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such as board traces or twin-axial copper cables. The transmitter features a programmable output de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300 mVp-p.

When configured as a 10G-KR repeater, the DS100BR111 allows the KR host and the end point to optimize the full link by adjusting transmit and receive equalizer coefficients using back-channel communication techniques specified by the 802.3ap Ethernet standard.

The programmable settings can be applied via pin control, SMBus protocol, or an external EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS100BR111 Ultra Low Power 10.3 Gbps 1-Lane Repeater with Input Equalization and Output De-Emphasis datasheet (Rev. F) PDF | HTML 18 Nov 2014
Application note Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) 31 Jan 2023
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 09 Oct 2014
Application note Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 06 May 2014
User guide DS100BR111EVK User's Guide SMA Evaluation Kit 09 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS100BR111EVK — DS100BR111EVK Evaluation Module

User guide: PDF
Not available on TI.com
Simulation model

DS100BR111 and DS100BR210 IBIS-AMI Model

SNLM276.ZIP (6836 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos