The DS100BR210 is an extremely low power, high performance repeater designed to support
serial links with data rates up to 10.3 Gbps. The DS100BR210 pinout is configured as two
unidirectional channels. The DS100BR210 inputs feature a powerful 4-stage continuous time linear
equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is
completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such
as board traces or twin-axial copper cables. The transmitter features a programmable output
de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300
mVp-p.
When configured as a 10G-KR repeater, the DS100BR210 allows the KR host and the end point
to optimize the full link by adjusting transmit and receive equalizer coefficients using
back-channel communication techniques specified by the 802.3ap Ethernet standard.
The programmable settings can be applied via pin control, SMBus protocol, or an external
EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up,
thereby eliminating the need for an external microprocessor or software driver.
The DS100BR210 is an extremely low power, high performance repeater designed to support
serial links with data rates up to 10.3 Gbps. The DS100BR210 pinout is configured as two
unidirectional channels. The DS100BR210 inputs feature a powerful 4-stage continuous time linear
equalizer (CTLE) to provide a boost of up to +36 dB at 5 GHz and open an input eye that is
completely closed due to inter-symbol interference (ISI) induced by the interconnect mediums such
as board traces or twin-axial copper cables. The transmitter features a programmable output
de-emphasis driver with up to –12 dB and can drive output voltage levels from 700 mVp-p to 1300
mVp-p.
When configured as a 10G-KR repeater, the DS100BR210 allows the KR host and the end point
to optimize the full link by adjusting transmit and receive equalizer coefficients using
back-channel communication techniques specified by the 802.3ap Ethernet standard.
The programmable settings can be applied via pin control, SMBus protocol, or an external
EEPROM. In the EEPROM mode, the configuration information is automatically loaded on power up,
thereby eliminating the need for an external microprocessor or software driver.