Home Interface Ethernet ICs Ethernet retimers, redrivers & mux-buffers

DS100RT410

ACTIVE

10.3-Gbps quad channel retimer with adaptive EQ and CDR

alarmNotifications Order now

Product details

Type Retimer Number of channels 4 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-SR/LR, 40G-SR4/LR4, General purpose, Infiniband Operating temperature range (°C) -40 to 85
Type Retimer Number of channels 4 Input compatibility AC-coupling, CML Speed (max) (Gbpp) 10.3 Protocols 10G-SR/LR, 40G-SR4/LR4, General purpose, Infiniband Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • Each Channel Independently Locks to
    10.3125 Gbps
  • Lock Operation (Typically Under 15 ms)
  • Low Latency (≈ 300 ps)
  • Adaptive Equalization up to 34-dB Boost at 5 GHz
  • Adjustable Transmit VOD: 600 to 1300
    mVp-p
  • Adjustable Transmit De-emphasis to –12 dB
  • Typical Power Dissipation (EQ+CDR+DE):
    150 mW/channel
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection and
    Indicator
  • On-chip Eye Monitor (EOM), PRBS Generator
  • Single 2.5 V ±5% Power Supply
  • SMBus and EEPROM Configuration Modes
  • Operating Temperature Range of –40°C to 85°C
  • WQFN 48-Pin, 7 mm × 7 mm Package
  • Easy Pin Compatible Upgrade Between Repeater
    and Retimers
    • DS100RT410 (EQ+CDR+DE): 10.3125 Gbps
    • DS100DF410 (EQ+DFE+CDR+DE):
      10.3125 Gbps
    • DS110RT410 (EQ+CDR+DE): 8.5 to
      11.3 Gbps
    • DS110DF410 (EQ+DFE+CDR+DE): 8.5 to
      11.3 Gbps
    • DS125RT410 (EQ+CDR+DE): 9.8 to
      12.5 Gbps
    • DS125DF410 (EQ+DFE+CDR+DE):
      9.8 to 12.5 Gbps
    • DS100BR410 (EQ+DE): Up to
      10.3125 Gbps
  • Each Channel Independently Locks to
    10.3125 Gbps
  • Lock Operation (Typically Under 15 ms)
  • Low Latency (≈ 300 ps)
  • Adaptive Equalization up to 34-dB Boost at 5 GHz
  • Adjustable Transmit VOD: 600 to 1300
    mVp-p
  • Adjustable Transmit De-emphasis to –12 dB
  • Typical Power Dissipation (EQ+CDR+DE):
    150 mW/channel
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection and
    Indicator
  • On-chip Eye Monitor (EOM), PRBS Generator
  • Single 2.5 V ±5% Power Supply
  • SMBus and EEPROM Configuration Modes
  • Operating Temperature Range of –40°C to 85°C
  • WQFN 48-Pin, 7 mm × 7 mm Package
  • Easy Pin Compatible Upgrade Between Repeater
    and Retimers
    • DS100RT410 (EQ+CDR+DE): 10.3125 Gbps
    • DS100DF410 (EQ+DFE+CDR+DE):
      10.3125 Gbps
    • DS110RT410 (EQ+CDR+DE): 8.5 to
      11.3 Gbps
    • DS110DF410 (EQ+DFE+CDR+DE): 8.5 to
      11.3 Gbps
    • DS125RT410 (EQ+CDR+DE): 9.8 to
      12.5 Gbps
    • DS125DF410 (EQ+DFE+CDR+DE):
      9.8 to 12.5 Gbps
    • DS100BR410 (EQ+DE): Up to
      10.3125 Gbps

The DS100RT410 is a four-channel retimer with integrated signal conditioning. Each channel can independently lock to 10.3125-Gbps data rate to support 10 GbE. The device includes a fully adaptive continuous-time linear equalizer (CTLE), clock and data recovery (CDR) and a transmit de-emphasis (DE) driver to enable data transmission over long, lossy and crosstalk-impaired highspeed serial links to achieve BER < 1 × 10–15. For channels with a high amount of crosstalk, the DS100DF410 should be used because it has self-calibrating 5-tap decision-feedback equalizer (DFE).

The programmable settings can be applied easily using the SMBus (I2C) interface, or they can be loaded through an external EEPROM. An on-chip eye monitor and a PRBS generator allow real-time measurement of high-speed serial data for system bring-up or field tuning. Flow-through pinout and single power supply make the DS100RT410 easy to use.

The DS100RT410 is a four-channel retimer with integrated signal conditioning. Each channel can independently lock to 10.3125-Gbps data rate to support 10 GbE. The device includes a fully adaptive continuous-time linear equalizer (CTLE), clock and data recovery (CDR) and a transmit de-emphasis (DE) driver to enable data transmission over long, lossy and crosstalk-impaired highspeed serial links to achieve BER < 1 × 10–15. For channels with a high amount of crosstalk, the DS100DF410 should be used because it has self-calibrating 5-tap decision-feedback equalizer (DFE).

The programmable settings can be applied easily using the SMBus (I2C) interface, or they can be loaded through an external EEPROM. An on-chip eye monitor and a PRBS generator allow real-time measurement of high-speed serial data for system bring-up or field tuning. Flow-through pinout and single power supply make the DS100RT410 easy to use.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS100RT410 Low-Power 10-GbE Quad Channel Retimer datasheet (Rev. A) PDF | HTML 27 Oct 2015
EVM User's guide DS100DF410EVK, DS110DF410EVK, DS125DF410EVM User's Guide (Rev. C) 22 Jun 2016
Analog Design Journal 2Q 2016 Analog Applications Journal Issue 26 Apr 2016
Analog Design Journal The intricacies of signal integrity in high-speed communications 26 Apr 2016
Application note Understanding EEPROM Programming for 10G to 12.5G Retimers 13 Jan 2016
Application note Selecting TI SigCon Devices for SFF-8431 SFP+ Applications 06 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS100DF410EVK — DS100DF410EVK evaluation board

The DS100DF410EVK evaluation board allows the user to examine the advanced signal conditioning capabilities of the DS100DF410 and DS100RT410 devices using SMAs. The board is controlled by a PC using a USB port and the SigCon Architect GUI.

In order to use the SigCon Architect GUI to control the (...)

User guide: PDF
Buy from a distributor
Simulation model

DS1xxRT410 IBIS-AMI Model

SLNM010.ZIP (1241 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos