The DS125BR800A is an extremely low-power high-performance multi-protocol
repeater/redriver designed to support eight channels of PCIe, SAS, and other high-speed interface
serial protocols up to 12.5 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a
boost of up to +30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and is capable of
opening an input eye that is completely closed due to inter symbol interference (ISI) induced by
interconnect medium such as 30in+ backplane traces or 8m+ copper cables, hence enabling host
controllers to ensure an error free end-to-end link. The strong linear equalization maximizes
interconnect channel extension when the DS125BR800A is placed with the majority of channel loss on
the devices input side. Adjustable transmit de-emphasis and output voltage amplitude help to
compensate for the remaining channel attenuation on the output side.
When operating in SAS-3 and PCIe Gen-3 mode, the DS125BR800A transparently allows the
host controller and the end point to optimize the full link and negotiate transmit equalizer
coefficients. This seamless management of the link training protocol ensures system level
interoperability with minimum latency. With a low power consumption of 65 mW/channel (typ) and
option to turn-off unused channels, the DS125BR800A enables energy efficient system design. A
single supply of 3.3 V or 2.5 V is required to power the device.
The programmable settings can be applied easily via pins, software (SMBus or I2C) or
loaded via an external EEPROM. When operating in the EEPROM mode, the configuration information is
automatically loaded on power up, which eliminates the need for an external microprocessor or
software driver.
The DS125BR800A is an extremely low-power high-performance multi-protocol
repeater/redriver designed to support eight channels of PCIe, SAS, and other high-speed interface
serial protocols up to 12.5 Gbps. The receiver's continuous time linear equalizer (CTLE) provides a
boost of up to +30 dB at 6.25 GHz (12.5 Gbps) in each of its eight channels and is capable of
opening an input eye that is completely closed due to inter symbol interference (ISI) induced by
interconnect medium such as 30in+ backplane traces or 8m+ copper cables, hence enabling host
controllers to ensure an error free end-to-end link. The strong linear equalization maximizes
interconnect channel extension when the DS125BR800A is placed with the majority of channel loss on
the devices input side. Adjustable transmit de-emphasis and output voltage amplitude help to
compensate for the remaining channel attenuation on the output side.
When operating in SAS-3 and PCIe Gen-3 mode, the DS125BR800A transparently allows the
host controller and the end point to optimize the full link and negotiate transmit equalizer
coefficients. This seamless management of the link training protocol ensures system level
interoperability with minimum latency. With a low power consumption of 65 mW/channel (typ) and
option to turn-off unused channels, the DS125BR800A enables energy efficient system design. A
single supply of 3.3 V or 2.5 V is required to power the device.
The programmable settings can be applied easily via pins, software (SMBus or I2C) or
loaded via an external EEPROM. When operating in the EEPROM mode, the configuration information is
automatically loaded on power up, which eliminates the need for an external microprocessor or
software driver.