DS14C89A

ACTIVE

Quad CMOS Receiver

Product details

Drivers per package 0 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 1 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 4.5
Drivers per package 0 Receivers per package 4 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 1 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 4.5
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Meets EIA/TIA-232-E and CCITT V.28 Standards
  • Failsafe - Output High for Open Input
  • LOW Power Consumption
  • On Chip Noise Filter
  • Available in SOIC Package

All trademarks are the property of their respective owners.

  • Meets EIA/TIA-232-E and CCITT V.28 Standards
  • Failsafe - Output High for Open Input
  • LOW Power Consumption
  • On Chip Noise Filter
  • Available in SOIC Package

All trademarks are the property of their respective owners.

The DS14C89A, pin-for-pin compatible to the DS1489A/MC1489A, ia a quad receiver designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). These devices translate levels conforming to EIA-232E and CCITT V.28 standards to TTL/CMOS logic levels.

The device is fabricated in low threshold CMOS metal gate technology. The device provides very low power consumption compared to their bipolar equivalents: 900 μA (DS14C89A) versus 26 mA (DS1489A).

The DS14C89A provides on chip noise filtering which eliminates the need for external response control filter capacitors. When replacing the DS1489A with the DS14C89A, the response control filter pins can be tied high, low, or not connected.

The DS14C89A, pin-for-pin compatible to the DS1489A/MC1489A, ia a quad receiver designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). These devices translate levels conforming to EIA-232E and CCITT V.28 standards to TTL/CMOS logic levels.

The device is fabricated in low threshold CMOS metal gate technology. The device provides very low power consumption compared to their bipolar equivalents: 900 μA (DS14C89A) versus 26 mA (DS1489A).

The DS14C89A provides on chip noise filtering which eliminates the need for external response control filter capacitors. When replacing the DS1489A with the DS14C89A, the response control filter pins can be tied high, low, or not connected.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TRS3243E ACTIVE 3- to 5.5-V multichannel 500kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection Faster data rate, wider operating temperature range, and provides auto-powerdown feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS14C89A Quad CMOS Receiver datasheet (Rev. C) 12 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​