DS26LS31C

OBSOLETE

Quad High Speed Differential Line Drivers

DS26LS31C is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AM26LS31 ACTIVE Quadruple differential line driver Replacement

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 60000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 60000 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Output Skew—2.0 ns Typical
  • Input to output delay—10 ns Typical
  • Operation from Single 5V Supply
  • Outputs Won't Load Line when VCC = 0V
  • Four Line Drivers in One Package for Maximum Package Density
  • Output Short-Circuit Protection
  • Complementary Outputs
  • Meets the Requirements of EIA Standard RS-422
  • Pin Compatible with AM26LS31
  • Available in Military and Commercial Temperature Range

All trademarks are the property of their respective owners.

  • Output Skew—2.0 ns Typical
  • Input to output delay—10 ns Typical
  • Operation from Single 5V Supply
  • Outputs Won't Load Line when VCC = 0V
  • Four Line Drivers in One Package for Maximum Package Density
  • Output Short-Circuit Protection
  • Complementary Outputs
  • Meets the Requirements of EIA Standard RS-422
  • Pin Compatible with AM26LS31
  • Available in Military and Commercial Temperature Range

All trademarks are the property of their respective owners.

The DS26LS31 is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31 meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31 features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.

The DS26LS31 is a quad differential line driver designed for digital data transmission over balanced lines. The DS26LS31 meets all the requirements of EIA Standard RS-422 and Federal Standard 1020. It is designed to provide unipolar differential drive to twisted-pair or parallel-wire transmission lines.

The circuit provides an enable and disable function common to all four drivers. The DS26LS31 features TRI-STATE outputs and logically ANDed complementary outputs. The inputs are all LS compatible and are all one unit load.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS26LS31C/DS26LS31M Quad High Speed Differential Line Driver datasheet (Rev. C) 15 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location