DS80PCI402

ACTIVE

2.5/5.0/8.0-Gbps 4-lane PCI Express redriver with equalization & De-Emphasis

alarmNotifications Order now

Product details

Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Supply voltage (V) 2.5, 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² 10 x 5.5
  • Comprehensive family, proven system interoperability
    • DS80PCI102: x1 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI402: x4 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe Gen-1, Gen-2, and Gen-3
  • Automatic rate-detect and adaptation to Gen-1, Gen-2, and Gen-3 speeds
  • Seamless support for Gen-3 transmit FIR handshake
  • Receiver EQ (up to 36 dB), transmit De-emphasis (up to 12 dB)
  • Adjustable transmit VOD: 0.8 to 1.3 Vp-p (pin mode)
  • 0.2 UI of residual deterministic jitter at 8 Gbps after 40 inches of FR4 or 10 m 30-awg PCIe cable
  • Low power dissipation with ability to turn off unused channels: 65 mW/channel
  • Automatic receiver detect (hot-plug)
  • Multiple configuration modes: Pins/SMBus/Direct-EEPROM load
  • Flow-thru pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm pitch)
  • Single supply voltage: 2.5 or 3.3 V (selectable)
  • ±5 kV HBM ESD rating
  • −40°C to 85°C operating temperature range
  • Comprehensive family, proven system interoperability
    • DS80PCI102: x1 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI402: x4 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe Gen-1, Gen-2, and Gen-3
  • Automatic rate-detect and adaptation to Gen-1, Gen-2, and Gen-3 speeds
  • Seamless support for Gen-3 transmit FIR handshake
  • Receiver EQ (up to 36 dB), transmit De-emphasis (up to 12 dB)
  • Adjustable transmit VOD: 0.8 to 1.3 Vp-p (pin mode)
  • 0.2 UI of residual deterministic jitter at 8 Gbps after 40 inches of FR4 or 10 m 30-awg PCIe cable
  • Low power dissipation with ability to turn off unused channels: 65 mW/channel
  • Automatic receiver detect (hot-plug)
  • Multiple configuration modes: Pins/SMBus/Direct-EEPROM load
  • Flow-thru pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm pitch)
  • Single supply voltage: 2.5 or 3.3 V (selectable)
  • ±5 kV HBM ESD rating
  • −40°C to 85°C operating temperature range

The DS80PCI402 is a low-power, 4-lane repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for x4 (or lower) PCI-Express configuration, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI402 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p), and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS80PCI402 is a low-power, 4-lane repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for x4 (or lower) PCI-Express configuration, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI402 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p), and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS80PCI402 2.5-Gbps / 5.0-Gbps / 8.0-Gbps 4-Lane PCI-Express Repeater With Equalization and De-Emphasis datasheet (Rev. F) PDF | HTML 05 Aug 2021
Analog Design Journal 2Q 2016 Analog Applications Journal Issue 26 Apr 2016
Analog Design Journal The intricacies of signal integrity in high-speed communications 26 Apr 2016
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers 09 Oct 2014
User guide DS80PCI402EVK User's Guide 24 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS80PCI402EVK — DS80PCI402EVK 4 Channels SMA Evaluation Kit

The DS80PCI402EVK is a 4 channel SMA evaluation kit. It provides a complete high bandwidth platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS80PCI402SQ – 2.5Gbps / 5.0 Gbps / 8.0 Gbps 8 Channel PCI Express Repeater with Equalization and (...)

User guide: PDF
Buy from a distributor
Simulation model

IBIS-AMI Model Request Form

SNLM143.PDF (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJY) 54 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos