DS8921

ACTIVE

Differential Line Drivers and Receiver Pair

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -12 to 12 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 35000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 12-ns Typical Propagation Delay
  • Output Skew: 0.5 ns Typical
  • Meets the Requirements of EIA Standard RS-422
  • Complementary Driver Outputs
  • High Differential or Common-Mode Input Voltage
    Ranges of ±7 V
  • ±0.2 V Receiver Sensitivity Over the
    Input Voltage Range
  • Receiver Input Hysteresis: 70 mV Typical
  • DS8921AT Industrial Temperature Operation:
    (–40°C to +85°C)
  • 12-ns Typical Propagation Delay
  • Output Skew: 0.5 ns Typical
  • Meets the Requirements of EIA Standard RS-422
  • Complementary Driver Outputs
  • High Differential or Common-Mode Input Voltage
    Ranges of ±7 V
  • ±0.2 V Receiver Sensitivity Over the
    Input Voltage Range
  • Receiver Input Hysteresis: 70 mV Typical
  • DS8921AT Industrial Temperature Operation:
    (–40°C to +85°C)

The DS8921, DS8921A, and DS8921AT devices are differential line driver and receiver pairs designed specifically for applications meeting the ST506, ST412, and ESDI disk drive standards. In addition, these devices meet the requirements of the EIA standard RS-422.

The DS8921x receivers offer an input sensitivity of 200 mV over a &plsumn;7 V common mode operating range. Hysteresis is incorporated (typically 70 mV) to improve noise margin for slowly changing input waveforms.

The DS8921x drivers are designed to provide unipolar differential drive to twisted-pair or parallel wire transmission lines. Complementary outputs are logically ANDed and provide an output skew of 0.5 ns (typical) with propagation delays of 12 ns.

The DS8921x devices are designed to be compatible with TTL and CMOS.

The DS8921, DS8921A, and DS8921AT devices are differential line driver and receiver pairs designed specifically for applications meeting the ST506, ST412, and ESDI disk drive standards. In addition, these devices meet the requirements of the EIA standard RS-422.

The DS8921x receivers offer an input sensitivity of 200 mV over a &plsumn;7 V common mode operating range. Hysteresis is incorporated (typically 70 mV) to improve noise margin for slowly changing input waveforms.

The DS8921x drivers are designed to provide unipolar differential drive to twisted-pair or parallel wire transmission lines. Complementary outputs are logically ANDed and provide an output skew of 0.5 ns (typical) with propagation delays of 12 ns.

The DS8921x devices are designed to be compatible with TTL and CMOS.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DS8921x Differential Line Driver and Receiver Pair datasheet (Rev. D) PDF | HTML 21 Jan 2015
Application note HS, Low Skew RS-422 Drvrs & Receivers Solve Critical System Timing Problems (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos