DS90LV027A

ACTIVE

600-Mbps LVDS dual high speed differential driver

alarmNotifications Order now

Product details

Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 600 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (Mbps) 600 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6
  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C
  • >600-Mbps (300 MHz) Switching Rates
  • 0.3-ns Typical Differential Skew
  • 0.7-ns Maximum Differential Skew
  • 1.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±360-mV Differential Signaling
  • Low Power Dissipation (46 mW at 3.3-V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable With Existing 5-V LVDS Devices
  • Power-Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Pin SOIC Package Saves Space
  • Industrial Temperature Operating Range:
    –40°C to 85°C

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DS90LV027AQ-Q1 ACTIVE Automotive LVDS dual differential driver Automotive grade with temperature range from –40°C to +125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DS90LV027A LVDS Dual High Speed Differential Driver datasheet (Rev. D) PDF | HTML 23 Jun 2016
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls 29 Oct 2020
Certificate DS90LV027A-28AEVM EU Declaration of Conformity (DoC) 10 Jul 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 29 Jun 2019
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV027A-28AEVM — Dual channel LVDS driver and receiver evaluation module

The DS90LV027A-28A is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV027A LVDS dual  differential driver and DS90LV028A LVDS dual differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics (...)
Buy from a distributor
Simulation model

DS90LV027A IBIS Model

SNLM017.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos