Home Interface High-speed SerDes FPD-Link SerDes

DS90UR910-Q1

ACTIVE

10 - 75 MHz 24-bit Color FPD-Link II to CSI-2 Converter

DS90UR910-Q1

ACTIVE

Product details

Function Deserializer Color depth (bpp) 24 Input compatibility RGB Output compatibility LVDS Features I2C Config Applications In-vehicle Infotainment (IVI) Signal conditioning Programmable Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Deserializer Color depth (bpp) 24 Input compatibility RGB Output compatibility LVDS Features I2C Config Applications In-vehicle Infotainment (IVI) Signal conditioning Programmable Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (RTA) 40 36 mm² 6 x 6
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • 10- to 75-MHz PCLK Support
    (280-Mbps to 2.1-Gbps FPD-Link II Linerate)
  • Compatible to DC Balanced, AC-Coupled for FPD-Link II Serial Bit Stream
  • Capable to Recover Data up to 10 Meters STP Cable
  • MIPI D-PHY Modules Conform to v1.00.00
  • Compatible With MIPI CSI-2 Version 1.01
  • Supports Data Rate up to 900 Mbps per Data Lane With Two Lanes
  • Video Stream Packet Formats: RGB888
  • Continuous and Non-Continuous Clocking Mode
  • Ultra Low Power, Escape, High Speed, and Control Modes Support
  • Integrated Input Terminations and Adjustable Receive Equalization
  • Fast Random Lock (No Reference Clock Required)
  • CCI (Camera Control Interface) and I2C Compatible Control Bus
  • @Speed BIST and Reporting Pin
  • Single 1.8-V Power Supply
  • 1.8-V or 3.3-V Compatible LVCMOS I/O Interface
  • 8-kV ISO 10605 ESD Rating
  • Leadless 40-Pin WQFN Package (6 mm × 6 mm)
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • 10- to 75-MHz PCLK Support
    (280-Mbps to 2.1-Gbps FPD-Link II Linerate)
  • Compatible to DC Balanced, AC-Coupled for FPD-Link II Serial Bit Stream
  • Capable to Recover Data up to 10 Meters STP Cable
  • MIPI D-PHY Modules Conform to v1.00.00
  • Compatible With MIPI CSI-2 Version 1.01
  • Supports Data Rate up to 900 Mbps per Data Lane With Two Lanes
  • Video Stream Packet Formats: RGB888
  • Continuous and Non-Continuous Clocking Mode
  • Ultra Low Power, Escape, High Speed, and Control Modes Support
  • Integrated Input Terminations and Adjustable Receive Equalization
  • Fast Random Lock (No Reference Clock Required)
  • CCI (Camera Control Interface) and I2C Compatible Control Bus
  • @Speed BIST and Reporting Pin
  • Single 1.8-V Power Supply
  • 1.8-V or 3.3-V Compatible LVCMOS I/O Interface
  • 8-kV ISO 10605 ESD Rating
  • Leadless 40-Pin WQFN Package (6 mm × 6 mm)

The DS90UR910-Q1 is an interface bridge chip that recovers data from the FPD-Link II serial bit stream and converts into a Camera Serial Interface (CSI-2) format compatible with Mobile Industry Processor Interface (MIPI) specifications. It recovers the 24- or 18-bit RGB data and 3 video sync-signals from the serial bit stream compatible to FPD-Link II serializers. The recovered data is packetized and serialized over two data lanes strobed by a half-rate serial clock compliant with the MIPI DPHY and CSI-2 specifications, each running up to 900 Mbps. The FPD-Link II receiver supports pixel clocks of up to
75 MHz. The CSI-2 output serial bus greatly reduces the interconnect and signal count to a graphic processing unit (GPU) and eases system designs for video streams from multiple automotive driver assist cameras.

The DS90UR910-Q1 is available in a 40-pin WQFN package. Electrical performance is qualified for automotive AEC-Q100 grade 2 temperature range
–40°C to 105°C.

The DS90UR910-Q1 is an interface bridge chip that recovers data from the FPD-Link II serial bit stream and converts into a Camera Serial Interface (CSI-2) format compatible with Mobile Industry Processor Interface (MIPI) specifications. It recovers the 24- or 18-bit RGB data and 3 video sync-signals from the serial bit stream compatible to FPD-Link II serializers. The recovered data is packetized and serialized over two data lanes strobed by a half-rate serial clock compliant with the MIPI DPHY and CSI-2 specifications, each running up to 900 Mbps. The FPD-Link II receiver supports pixel clocks of up to
75 MHz. The CSI-2 output serial bus greatly reduces the interconnect and signal count to a graphic processing unit (GPU) and eases system designs for video streams from multiple automotive driver assist cameras.

The DS90UR910-Q1 is available in a 40-pin WQFN package. Electrical performance is qualified for automotive AEC-Q100 grade 2 temperature range
–40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS90UR910-Q1 10 to 75 MHz 24-bit Color FPD-Link II to CSI-2 Converter datasheet (Rev. E) PDF | HTML 31 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UR910QEVM — DS90UR910QEVM: 10-75 MHz 24-bit Color FPD-Link II to CSI-2 Converter Evaluation Module

The DS90UR910QEVM is an evaluation module (EVM) designed to demonstrate the performance and unique features of the DS90UR910-Q1 FPD-Link II to CSI-2 Converter. The DS90UR910QEVM board is designed to be driven by TI’s compatible FPD-Link II serializer devices. The board is populated with SMA (...)

User guide: PDF
Not available on TI.com
Simulation model

DS90UR910Q IBIS Model

SNLM134.ZIP (124 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos