DS91M040

ACTIVE

125-MHz quad M-LVDS transceiver

alarmNotifications Order now

Product details

Function Transceiver Protocols BLVDS, CML, LVDS, LVPECL, M-LVDS Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal BLVDS, CML, LVCMOS, LVDS, LVPECL, LVTTL, M-LVDS Output signal LVCMOS, LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols BLVDS, CML, LVDS, LVPECL, M-LVDS Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 250 Input signal BLVDS, CML, LVCMOS, LVDS, LVPECL, LVTTL, M-LVDS Output signal LVCMOS, LVTTL, M-LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTV) 32 25 mm² 5 x 5
  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Wide Input Common Mode Voltage Range Allows up to ±1V of GND Noise
  • Conforms to TIA/EIA-899 M-LVDS Standard
  • Pin Selectable M-LVDS Receiver Type (1 or 2)
  • Controlled Transition Times (2.0 ns typ) Minimize Reflections
  • 8 kV ESD on M-LVDS I/O pins protects adjoining components
  • Flow-Through Pinout Simplifies PCB Layout
  • Small 5 mm x 5 mm WQFN-32 Space Saving Package

All trademarks are the property of their respective owners.

  • DC - 125 MHz / 250 Mbps Low Jitter, Low Skew, Low Power Operation
  • Wide Input Common Mode Voltage Range Allows up to ±1V of GND Noise
  • Conforms to TIA/EIA-899 M-LVDS Standard
  • Pin Selectable M-LVDS Receiver Type (1 or 2)
  • Controlled Transition Times (2.0 ns typ) Minimize Reflections
  • 8 kV ESD on M-LVDS I/O pins protects adjoining components
  • Flow-Through Pinout Simplifies PCB Layout
  • Small 5 mm x 5 mm WQFN-32 Space Saving Package

All trademarks are the property of their respective owners.

The DS91M040 is a quad M-LVDS transceiver designed for driving / receiving clock or data signals to / from up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs. M-LVDS devices also have a very large input common mode voltage range for additional noise margin in heavily loaded and noisy backplane environments.

A single DS91M040 channel is a half-duplex transceiver that accepts LVTTL/LVCMOS signals at the driver inputs and converts them to differential M-LVDS signal levels. The receiver inputs accept low voltage differential signals (LVDS, BLVDS, M-LVDS, LVPECL and CML) and convert them to 3V LVCMOS signals. The DS91M040 supports both M-LVDS type 1 and type 2 receiver inputs.

The DS91M040 is a quad M-LVDS transceiver designed for driving / receiving clock or data signals to / from up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs. M-LVDS devices also have a very large input common mode voltage range for additional noise margin in heavily loaded and noisy backplane environments.

A single DS91M040 channel is a half-duplex transceiver that accepts LVTTL/LVCMOS signals at the driver inputs and converts them to differential M-LVDS signal levels. The receiver inputs accept low voltage differential signals (LVDS, BLVDS, M-LVDS, LVPECL and CML) and convert them to 3V LVCMOS signals. The DS91M040 supports both M-LVDS type 1 and type 2 receiver inputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS91M040 125 MHz Quad M-LVDS Transceiver datasheet (Rev. M) 16 Apr 2013
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note Designing an ATCA Compliant M-LVDS Clock Distribution Network (Rev. B) 26 Apr 2013
Application note Introduction to M-LVDS (TIA/EIA-899) (Rev. A) 03 Jan 2013
EVM User's guide 125 MHz Quad M-LVDS Transceiver Evaluation Board 26 Jan 2012
User guide SMA to RJ45 Adapter Board User Guide 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS91M040EVK — 125-MHz quad M-LVDS transceiver evaluation board

The DS91M040EVK is an evaluation board designed to evalaute all of the features and functions of the DS91M040 device. The DS91M040 device is a high-speed quad M-LVDS differential transceiver designed for multipoint applications with multiple drivers or receivers. The device (...)

User guide: PDF
Buy from a distributor
Interface adapter

SMA2RJ45EVK — SMA to RJ45 adapter board

The SMA2RJ45EVK is an SMA connector to RJ45 connector adapter boards developed to complement Texas Instruments' evaluation boards for which evaluation with CAT5e cable assemblies may be desirable (such as the DriveCable02EVK, LVDS-18B-EVK, DS25BR100EVK, and others).

User guide: PDF
Buy from a distributor
Simulation model

DS91M040 IBIS Model

SNLM032.ZIP (47 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos