Home Interface High-speed SerDes FPD-Link SerDes

DS99R421-Q1

ACTIVE

5-43 MHz FPD-Link LVDS (3 Data + 1 Clk) to FPD-Link II LVDS (Embedded Clk DC-Balanced) Conv

Product details

Function Serializer Color depth (bpp) 18 Input compatibility FPD-Link LVDS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Serializer Color depth (bpp) 18 Input compatibility FPD-Link LVDS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (NJK) 36 36 mm² 6 x 6
  • 5 MHz–43 MHz Embedded Clock & DC-Balanced Data Transmission (21 Total LVDS Data Bits Plus 3 Low Speed LVCMOS Data Bits)
  • User Adjustable Pre-Emphasis Driving Ability Through External Resistor on LVDS Outputs and Capable to Drive up to 10 Meters Shielded Twisted-Pair Cable
  • Supports AC-Coupling Data Transmission
  • 100Ω Integrated Termination Resistor at LVDS Input
  • Power-Down Control
  • Available @SPEED BIST to DS90UR124 to Validate Link Integrity
  • All LVCMOS Inputs & Control Pins Have Internal Pulldown
  • Schmitt Trigger Inputs on OS[2:0] to Minimize Metastable Conditions
  • Outputs Tri-Stated Through DEN
  • On-Chip Filters for PLLs
  • Power Supply Range 3.3V ± 10%
  • Automotive Temperature Range −40°C to +105°C
  • Greater Than 8kV ESD Tolerance
  • Meets ISO 10605 ESD and AEC-Q100 Compliance

All trademarks are the property of their respective owners.

  • 5 MHz–43 MHz Embedded Clock & DC-Balanced Data Transmission (21 Total LVDS Data Bits Plus 3 Low Speed LVCMOS Data Bits)
  • User Adjustable Pre-Emphasis Driving Ability Through External Resistor on LVDS Outputs and Capable to Drive up to 10 Meters Shielded Twisted-Pair Cable
  • Supports AC-Coupling Data Transmission
  • 100Ω Integrated Termination Resistor at LVDS Input
  • Power-Down Control
  • Available @SPEED BIST to DS90UR124 to Validate Link Integrity
  • All LVCMOS Inputs & Control Pins Have Internal Pulldown
  • Schmitt Trigger Inputs on OS[2:0] to Minimize Metastable Conditions
  • Outputs Tri-Stated Through DEN
  • On-Chip Filters for PLLs
  • Power Supply Range 3.3V ± 10%
  • Automotive Temperature Range −40°C to +105°C
  • Greater Than 8kV ESD Tolerance
  • Meets ISO 10605 ESD and AEC-Q100 Compliance

All trademarks are the property of their respective owners.

The DS99R421 converts a FPD-Link input with 4 non-DC Balanced LVDS (3 LVDS Data + LVDS Clock) plus 3 over-sampled low speed control bits into a single LVDS DC-balanced serial stream with embedded clock information. This single serial stream simplifies transferring the 24-bit bus over a single differential pair of PCB traces and cable by eliminating the skew problems between the 3 parallel LVDS data inputs and LVDS clock paths. It saves system cost by narrowing 4 LVDS pairs to 1 LVDS pair that in turn reduce PCB layers, cable width, connector size, and pins.

The DS99R421 incorporates a single serialized LVDS signal on the high-speed I/O. Embedded clock LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the converter output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding is used to support AC-Coupled interconnects.

The DS99R421 converts a FPD-Link input with 4 non-DC Balanced LVDS (3 LVDS Data + LVDS Clock) plus 3 over-sampled low speed control bits into a single LVDS DC-balanced serial stream with embedded clock information. This single serial stream simplifies transferring the 24-bit bus over a single differential pair of PCB traces and cable by eliminating the skew problems between the 3 parallel LVDS data inputs and LVDS clock paths. It saves system cost by narrowing 4 LVDS pairs to 1 LVDS pair that in turn reduce PCB layers, cable width, connector size, and pins.

The DS99R421 incorporates a single serialized LVDS signal on the high-speed I/O. Embedded clock LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the converter output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding is used to support AC-Coupled interconnects.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 5-43 MHz FPD-Link LVDS (3 Data + 1 Clock) to FPD-Link II LVDS Converter datasheet (Rev. D) 16 Apr 2013
Application note LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (Rev. A) 29 Apr 2013
Application note AN-1807 FPD-Link II Display SerDes Overview (Rev. B) 26 Apr 2013
Application note Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 26 Apr 2013
User guide FPD to SERDES (UR) Translator Chip DS99R421 Evaluation Kit User's Guide 26 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00136 — WVGA Digital Video SerDes for Automotive TFT LCD Displays w/ OpenLDI Interface Reference Design

The TIDA-00136 reference design is a high speed serial video interface to connect a remote automotive WVGA TFT LCD display with OpenLDI (LVDS) Interface to a video processing system. It uses TIs FPD-Link II SerDes technology to transmit uncompressed video data over shielded twisted pair or Coax (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJK) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos