Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • Supports both DSD and PCM Formats
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 113 dB
    • THD+N: 0.001%
    • Full-Scale Output: 2.1 V RMS (at Postamp)
  • Differential Voltage Output: 3.2 Vp-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –82 dB
    • Pass-Band Ripple: ±0.002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit PCM Audio Data
  • PCM Data Formats: Standard, I2S, and Left-Justified
  • DSD Format Interface Available
  • Optional Interface to External Digital Filter or DSP Available
  • TDMCA Interface Available
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute/PCM Format
    • Zero Detect Mute/PCM Format
    • Zero Flag for Each Output/PCM and DSD Formats
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Players
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

  • Supports both DSD and PCM Formats
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 113 dB
    • THD+N: 0.001%
    • Full-Scale Output: 2.1 V RMS (at Postamp)
  • Differential Voltage Output: 3.2 Vp-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –82 dB
    • Pass-Band Ripple: ±0.002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit PCM Audio Data
  • PCM Data Formats: Standard, I2S, and Left-Justified
  • DSD Format Interface Available
  • Optional Interface to External Digital Filter or DSP Available
  • TDMCA Interface Available
  • User-Programmable Mode Controls:
    • Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
    • Soft Mute/PCM Format
    • Zero Detect Mute/PCM Format
    • Zero Flag for Each Output/PCM and DSD Formats
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • SACD Players
    • DVD Players
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

The DSD1791 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1791 provides balanced voltage outputs, allowing the user to optimize analog performance externally. The DSD1791 accepts PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1791 also accepts interface to external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port. The DSD1791 also supports the time-division-multiplexed command and audio (TDMCA) data format.

The DSD1791 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1791 provides balanced voltage outputs, allowing the user to optimize analog performance externally. The DSD1791 accepts PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1791 also accepts interface to external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port. The DSD1791 also supports the time-division-multiplexed command and audio (TDMCA) data format.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DSD1794A ACTIVE 132dB SNR Highest Performance Stereo Audio DAC (H/W Control) Hardware-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 24-Bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC datasheet (Rev. B) 30 Oct 2006
EVM User's guide DEM-PCM/DSD1791/1793 EVM User's Guide 18 Nov 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC246 PCM1791EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
DSD1791 113dB SNR Stereo Audio DAC (H/W Control) PCM1791A 113dB SNR Stereo DAC (S/W Control)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0040 — Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0038 — Vision Analytics OMAPL-138-based Hardware & Software Reference Design

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos