HD3SS3412

ACTIVE

3.3-V, 4-channel analog differential switch

Product details

Type Passive mux Protocols PCIe1, PCIe2, PCIe3 Applications PCIe, SAS, SATA, USB 3.1 Number of channels 4 Speed (max) (Gbpp) 12 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Type Passive mux Protocols PCIe1, PCIe2, PCIe3 Applications PCIe, SAS, SATA, USB 3.1 Number of channels 4 Speed (max) (Gbpp) 12 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
WQFN (RUA) 42 31.5 mm² 9 x 3.5
  • Compatible With Multiple Interface Standards Operating up to 12 Gbps Including PCI Express Gen III and USB 3.0
  • Wide –3dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Crosstalk = –35 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.5 dB
    • Return Loss = –11 dB
  • Bidirectional "MUX/De-MUX" Type Differential Switch
  • VDD Operating Range 3.3 V ±10%
  • Small 3.5-mm × 9.0-mm, 42-Pin WQFN Package
  • Common Industry Standard Pinout
  • Supports XAUI and SGMII
  • Compatible With Multiple Interface Standards Operating up to 12 Gbps Including PCI Express Gen III and USB 3.0
  • Wide –3dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 4 GHz)
    • Crosstalk = –35 dB
    • Off Isolation = –19 dB
    • Insertion Loss = –1.5 dB
    • Return Loss = –11 dB
  • Bidirectional "MUX/De-MUX" Type Differential Switch
  • VDD Operating Range 3.3 V ±10%
  • Small 3.5-mm × 9.0-mm, 42-Pin WQFN Package
  • Common Industry Standard Pinout
  • Supports XAUI and SGMII

The HD3SS3412 device is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3412 also supports applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3412 has a single control line (SEL pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3412 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of -40°C to 85ºC.

The HD3SS3412 is a generic 4-CH high-speed MUX/de-MUX type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3412 will also support several other high-speed data protocols with a differential amplitude of <1800 mVpp and a common-mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The device’s one select input (SEL) pin can easily be controlled by an available GPIO pin within a system or from a microcontroller.

The HD3SS3412 device is a high-speed passive switch capable of switching four differential channels, including applications such as two full PCI Express x1 lanes from one source to one of two target locations in a PC/server application. With its bidirectional capability the HD3SS3412 also supports applications that allow connections between one target and two source devices, such as a shared peripheral between two platforms. The HD3SS3412 has a single control line (SEL pin) which can be used to control the signal path between Port A and either Port B or Port C.

The HD3SS3412 is offered in an industry standard 42-pin WQFN package available in a common footprint shared by several other vendors. The device is specified to operate from a single supply voltage of 3.3 V over the full temperature range of -40°C to 85ºC.

The HD3SS3412 is a generic 4-CH high-speed MUX/de-MUX type of switch that can be used for routing high-speed signals between two different locations on a circuit board. Although it was designed specifically to address PCI Express Gen III applications, the HD3SS3412 will also support several other high-speed data protocols with a differential amplitude of <1800 mVpp and a common-mode voltage of < 2 V, as with USB 3.0 and DisplayPort 1.2. The device’s one select input (SEL) pin can easily be controlled by an available GPIO pin within a system or from a microcontroller.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS160PR412 ACTIVE PCIe® 4.0, 16-Gbps, 4-channel linear redrivers with integrated 1:2 demux Redriver with integrated mux
DS160PR421 ACTIVE PCIe® 4.0 16-Gbps 4-channel linear redrivers with integrated 2:1 mux Redriver with integrated mux
HD3SS3411 ACTIVE 3.3-V PCI Express 3.0 1-channel analog differential switch One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz
HD3SS3411-Q1 ACTIVE 3.3-V automotive PCI Express 3.0 1-channel analog differential switch One channel version of HD3SS3412 with slightly lower BW of ~7.5MHz, Q100 Automotive Qualified.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet HD3SS3412 4-Channel High-Performance Differential Switch datasheet (Rev. F) PDF | HTML 18 Jul 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS3412 HSpice Model

SLAM141.ZIP (134 KB) - HSpice Model
Simulation model

HD3SS3412 S-Parameter Model

SLAR107.ZIP (365 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos