A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
HDC3020 ACTIVE 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable Higher accuracy (±0.5 %RH) in smaller QFN package (2.5 mm × 2.5 mm)
HDC3020-Q1 ACTIVE Automotive 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time Automotive (Q100) qualified, higher accuracy (±0.5 %RH) in QFN (2.5 mm × 2.5 mm)
HDC3021 ACTIVE 0.5% RH digital humidity sensor with removable tape cover Higher accuracy (±0.5 %RH) in smaller QFN with removable tape for conformal coating
HDC3022 ACTIVE 0.5% RH digital humidity sensor with permanent IP67 filter Higher accuracy (±0.5 %RH) in smaller QFN with permanent IP67 filter

Product details

Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 1.62 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
DSBGA (YPA) 6 2.1316 mm² 1.46 x 1.46
  • Relative humidity range: 0% to 100%
  • Humidity accuracy: ±2%
  • Sleep current: 50 nA
  • Average supply current (1 measurement per second)
    • RH only (11 bit): 300 nA
    • RH (11 bit) + temperature (11 bit): 550 nA
  • Temperature range:
    • Operating: –40°C to 85°C
    • Functional: –40°C to 125°C
  • Temperature accuracy: ±0.2°C typical
  • Supply voltage: 1.62 V to 3.6 V
  • Programmable sampling rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or trigger on demand
  • I2C interface
  • Relative humidity range: 0% to 100%
  • Humidity accuracy: ±2%
  • Sleep current: 50 nA
  • Average supply current (1 measurement per second)
    • RH only (11 bit): 300 nA
    • RH (11 bit) + temperature (11 bit): 550 nA
  • Temperature range:
    • Operating: –40°C to 85°C
    • Functional: –40°C to 125°C
  • Temperature accuracy: ±0.2°C typical
  • Supply voltage: 1.62 V to 3.6 V
  • Programmable sampling rate (5 Hz, 2 Hz, 1 Hz, 0.2 Hz, 0.1 Hz, 1/60 Hz, 1/120 Hz) or trigger on demand
  • I2C interface

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The sensing element of the HDC2010 is placed on the bottom part of the device, which makes the HDC2010 more robust against dirt, dust, and other environmental contaminants. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The HDC2010 digital features include programmable interrupt thresholds to provide alerts/system wake-ups without requiring a microcontroller to be continuously monitoring the system. This, combined with programmable sampling intervals, low inherent power consumption, and support for 1.8-V supply voltage, make the HDC2010 well suited for battery-operated systems.

The HDC2010 provides high accuracy measurement capability for a wide range of environmental monitoring applications and Internet of Things (IoT) such as smart thermostats, smart home assistants and wearables. The HDC2010 can also be used to provide critical temperature and humidity data for cold chain transportation and storage of perishable goods to help ensure products like food and pharmaceuticals arrive fresh.

The HDC2010 is factory-calibrated to 0.2°C temperature accuracy and 2% relative humidity accuracy and includes a heating element to burn away condensation and moisture for increased reliability. The HDC2010 supports operation from –40°C to 125°C and from 0% to 100% relative humidity.

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The sensing element of the HDC2010 is placed on the bottom part of the device, which makes the HDC2010 more robust against dirt, dust, and other environmental contaminants. The capacitive-based sensor includes new integrated digital features and a heating element to dissipate condensation and moisture. The HDC2010 digital features include programmable interrupt thresholds to provide alerts/system wake-ups without requiring a microcontroller to be continuously monitoring the system. This, combined with programmable sampling intervals, low inherent power consumption, and support for 1.8-V supply voltage, make the HDC2010 well suited for battery-operated systems.

The HDC2010 provides high accuracy measurement capability for a wide range of environmental monitoring applications and Internet of Things (IoT) such as smart thermostats, smart home assistants and wearables. The HDC2010 can also be used to provide critical temperature and humidity data for cold chain transportation and storage of perishable goods to help ensure products like food and pharmaceuticals arrive fresh.

The HDC2010 is factory-calibrated to 0.2°C temperature accuracy and 2% relative humidity accuracy and includes a heating element to burn away condensation and moisture for increased reliability. The HDC2010 supports operation from –40°C to 125°C and from 0% to 100% relative humidity.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
HDC2021 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, tape cover Removable tape cover, p2p and software compatible
HDC2022 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, IP67 filter Permanent IP67 filter, p2p and software compatible
HDC2080 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY QFN package, software compatible

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet HDC2010 Low-Power Humidity and Temperature Digital Sensors datasheet (Rev. D) PDF | HTML 02 Feb 2021
* User guide HDC20XX Silicon User's Guide PDF | HTML 30 Nov 2020
Application brief Using RH to Derive Vapor Pressure, Dew Point, Absolute Humidity, and Enthalpy PDF | HTML 09 Feb 2023
User guide BOOSTXL-BASSENSORS User's Guide (Rev. B) 01 Sep 2022
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
White paper 85°C/85% RH Accelerated Life Test Impact on Humidity Sensors (Rev. A) PDF | HTML 07 Sep 2021
Technical article Why long-term consistent performance matters for relative humidity sensors PDF | HTML 21 Jun 2021
Application note Is a Protective Cover Needed for Humidity Sensors? PDF | HTML 21 Apr 2021
Technical article How accurate sensing in HVAC systems improves efficiency and saves consumers money PDF | HTML 26 Jan 2021
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
White paper Simplifying Signal Chain Design for High Performance in Small Systems 22 Oct 2020
Application brief Self Diagnostics and Environmental Sensing in IP Network Cameras 10 Oct 2019
Application note Low-Power Design Techniques for Temperature-Sensing Applications 06 Jun 2019
Application note Programming the HDC20X0 Devices 29 Aug 2018
Application brief Humidity Sensors 09 Jul 2018
Application note Humidity Sensor: Storage and Handling Guidelines 28 Aug 2017
Application note Optimizing Placement and Routing for Humidity Sensors (Rev. A) 06 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation

The BOOSTXL-BASSENSORS BoosterPack plug-in module is an easy way to add digital sensors to your LaunchPad development kit. MCU Launchpad developers can use this BoosterPack module to start developing sensor applications using the on-board temperature, humidity, ambient light, and hall-effect (...)
User guide: PDF
Buy from a distributor
Evaluation board

BP-BASSENSORSMKII — Sensors BoosterPack™ plug-in module for building automation

The BP-BASSENSORSMKII BoosterPack™ plug-in module is an easy way to add digital sensors to your LaunchPad™ development kit. MCU Launchpad developers can use this BoosterPack plug-in module to start developing sensor applications using the on-board temperature, humidity, ambient light (...)
User guide: PDF
Buy from a distributor
Evaluation board

HDC2010EVM — HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module

The HDC2010EVM evaluation kit is a plug and play system to test and evaluate the HDC2010 humidity and temperature sensor. The evaluation module (EVM) utilizes a USB interface for control and data streaming, and can be plugged into a PC USB port. With the simple GUI, humidity and temperature (...)
User guide: PDF
Evaluation board

HDC2010METER-EVM — Low Power Humidity and Temperature Digital Meter

The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board from Texas Instruments which provides a convenient (...)
User guide: PDF
Buy from a distributor
Driver or library

SNAC075 HDC2010 Arduino Library v1.0

Supported products & hardware

Supported products & hardware

Products
Humidity sensors
HDC2010 2% RH ultra-small, low-power digital relative humidity sensor
GUI for evaluation module (EVM)

SNOC028 Sensing Solutions EVM GUI Tool v1.10.0

Supported products & hardware

Supported products & hardware

Products
Humidity sensors
HDC1000 Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor HDC1050 ±3% low-power, digital humidity sensor with temperature sensor HDC2010 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Inductive sensor AFEs
LDC1001-Q1 Automotive, 5V, grade-0, Inductance to Digital Converter LDC1041 1-Ch, 5V, 24-bit L, 8-bit Rp, inductance to digital converter LDC1051 1-Ch, 5V, 8-bit Rp, inductance to digital converter LDC1101 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications LDC1312 2-Ch, 12-bit, general purpose inductance to digital converter LDC1312-Q1 2-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1314 4-Ch, 12-bit, general purpose inductance to digital converter LDC1314-Q1 4-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1612 2-Ch, 28-bit, high-resolution Inductance to digital converter LDC1612-Q1 2-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC1614 4-Ch, 28-bit, high-resolution Inductance to digital converter LDC1614-Q1 4-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC2112 2-Ch inductance to digital converter with baseline tracking for low power touch buttons LDC2114 4-Ch inductance to digital converter with baseline tracking for low power touch buttons
Signal conditioners
FDC1004 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection FDC1004-Q1 Automotive, 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC FDC2112 2-Ch, 12-bit, capacitance to digital converter FDC2112-Q1 2-Ch, 12-bit, automotive capacitance to digital converter FDC2114 4-Ch, 12-bit, capacitance to digital converter FDC2114-Q1 4-Ch, 12-bit, automotive capacitance to digital converter FDC2212 2-Ch, 28-bit, capacitance to digital converter FDC2212-Q1 2-Ch, 28-bit, automotive capacitance to digital converter FDC2214 4-Ch, 28-bit, capacitance to digital converter FDC2214-Q1 4-Ch, 28-bit, automotive capacitance to digital converter
Hardware development
Evaluation board
FDC1004EVM FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module FDC1004QEVM Automotive 4-Channel Capacitive to Digital Converter Evaluation Module FDC2114EVM FDC2114 with Two Capacitive Sensors Evaluation Module FDC2214EVM FDC2214 with Two Capacitive Sensors Evaluation Module HDC1010EVM HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module HDC1080EVM HDC1080 low-power humidity and temperature sensor evaluation module HDC2010EVM HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module HDC2080EVM HDC2080 Low Power Humidity and Temperature Sensor Evaluation Module LDC1000EVM LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil LDC1312EVM LDC1312 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1314EVM LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1612EVM LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1614EVM LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC2114EVM LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module
IDE, configuration, compiler or debugger

ASC-STUDIO-HDC2010 ASC studio for configuring all aspects of the HDC2010 humidity sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the HDC2010.
Supported products & hardware

Supported products & hardware

Products
Humidity sensors
HDC2010 2% RH ultra-small, low-power digital relative humidity sensor
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP116 0.2C digital temperature sensor, 64-bit non-volatile memory
Ultrasonic sensor AFEs
PGA460 Ultrasonic signal processor and transducer driver
Wi-Fi products
CC3220MODA SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Linear Hall-effect sensors
DRV5055 Ratiometric linear hall effect sensor with analog output
Humidity sensors
HDC2010 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Precision ADCs
ADS7142-Q1 Automotive 2-channel 12-bit 140-kSPS I2C-compatible ADC with programmable threshold and host wake-up
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
Light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response
Hardware development
Evaluation board
BOOSTXL-ADS7142-Q1 ADS7142-Q1 2-channel 12-bit 140-kSPS I2C-compatible ADC BoosterPack™ plug-in module BOOSTXL-BASSENSORS Sensors BoosterPack plug-in module for building automation BOOSTXL-PGA460 PGA460-Q1 ultrasonic sensor signal conditioning evaluation module with transducers LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Download options
Simulation model

HDC2010 IBIS Model

SNAM205.ZIP (79 KB) - IBIS Model
Reference designs

TIDA-010941 — Smart analog sensor interface for smoke detection with ambient light cancellation reference design

This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or (...)
Design guide: PDF
Reference designs

TIDA-01625 — Low Power Humidity and Temperature Digital Meter Reference Design

The HDC2010 is an integrated humidity and temperature sensor reference design that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board which provides a convenient digital (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01477 — Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks

This reference design demonstrates how to create an industrial sensor-to-cloud end node capable of connecting to an IoT network gateway and a cloud data provider. This sensor node reference design uses Texas Instruments' nano-power system timer for power gating, low Iq boost converter, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01518 — Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life

This reference design uses Texas Instruments low-power consumption digital dual temperature and humidity sensors and the SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform to demonstrate a flood and freeze detector with extremely long battery life and no wiring (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YPA) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos