INA195

ACTIVE

-16 to 80V, 500kHz current sense amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
INA281 ACTIVE -4-V to 110-V, 1.3-MHz, high-precision current sense amplifier This product offers improved accuracy, higher bandwidth and an extended common mode voltage range.

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2000 Input offset drift (±) (typ) (µV/°C) 2.5 Voltage gain (V/V) 100 CMRR (min) (dB) 100 Bandwidth (kHz) 200 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -16 Input offset (±) (max) (µV) 2000 Input offset drift (±) (typ) (µV/°C) 2.5 Voltage gain (V/V) 100 CMRR (min) (dB) 100 Bandwidth (kHz) 200 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.95 Number of channels 1 Comparators (#) 0 Gain error (%) 1 Gain error drift (±) (max) (ppm/°C) 100 Slew rate (V/µs) 1 Features Low-side Capable Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide Common-Mode Voltage:
    –16 V to +80 V
  • Low Error: 3.0% Over Temp (maximum)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available: 20 V/V,
    50 V/V, and 100 V/V
  • Quiescent Current: 900 µA (maximum)
  • Complete Current Sense Solution
  • APPLICATIONS
    • Welding Equipment
    • Notebook Computers
    • Cell Phones
    • Telecom Equipment
    • Automotive
    • Power Management
    • Battery Chargers

All other trademarks are the property of their respective owners

  • Wide Common-Mode Voltage:
    –16 V to +80 V
  • Low Error: 3.0% Over Temp (maximum)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available: 20 V/V,
    50 V/V, and 100 V/V
  • Quiescent Current: 900 µA (maximum)
  • Complete Current Sense Solution
  • APPLICATIONS
    • Welding Equipment
    • Notebook Computers
    • Cell Phones
    • Telecom Equipment
    • Automotive
    • Power Management
    • Battery Chargers

All other trademarks are the property of their respective owners

The INA193–INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193–INA195 devices provide identical functions but alternative pin configurations to the INA196–INA198 devices, respectively.

The INA193–INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. They are specified over the extended operating temperature range (–40°C to +125°C), and are offered in a space-saving SOT-23 package.

The INA193–INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16 V to +80 V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500 kHz bandwidth simplifies use in current control loops. The INA193–INA195 devices provide identical functions but alternative pin configurations to the INA196–INA198 devices, respectively.

The INA193–INA198 devices operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. They are specified over the extended operating temperature range (–40°C to +125°C), and are offered in a space-saving SOT-23 package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA19x Current Shunt Monitor −16 V to +80 V Common-Mode Range datasheet (Rev. G) PDF | HTML 03 Jan 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​