A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISO124 ACTIVE ±10-V input, precision voltage sensing low-cost isolated amplifier Smaller package and increased transient isolation voltage
ISO224 ACTIVE ±12-V input, precision voltage sensing reinforced isolated amplifier Newer version

Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 3500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -55 to 125
Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 3500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -55 to 125
CDIP_SB (JVD) 16 769.47675 mm² 50.925 x 15.11
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Precision Low Cost Isolation Amplifier datasheet 27 Sep 2000
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 02 Jul 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 02 Jul 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
White paper Comparing isolated amplifiers and isolated modulators (Rev. A) 28 Feb 2019
Application note Boost ISO120 Bandwidth to More Than 100kHz 27 Sep 2000
Application note Partial Discharge Testing: What It Is and What It Means 27 Sep 2000
Application note Single-Supply Operation of Isolation Amplifiers 27 Sep 2000
Application note Synchronization Of ISO120/121 Isolation Amplifier 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ISO121 PSpice Model

SBOM031.ZIP (1 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
CDIP_SB (JVD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos