Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 1500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -25 to 85
Device type Voltage sensing Peak-to-peak input voltage range (V) 10 Working isolation voltage (VIOWM) (Vrms) 1500 Input offset (±) (max) (V) 0.05 Input offset drift (±) (typ) (µV/°C) 200 Rating Catalog Operating temperature range (°C) -25 to 85
PDIP (NVF) 8 188.047 mm² 20.005 x 9.4 SOIC (DVA) 8 184.907 mm² 17.9 x 10.33
  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Bipolar Operation: VO = ±10 V
  • 16-Pin Plastic DIP and 28-Lead SOIC
  • Ease of Use: Fixed Unity Gain Configuration
  • 0.020% Maximum Nonlinearity
  • ±4.5-V to ±18-V Supply Range
  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Bipolar Operation: VO = ±10 V
  • 16-Pin Plastic DIP and 28-Lead SOIC
  • Ease of Use: Fixed Unity Gain Configuration
  • 0.020% Maximum Nonlinearity
  • ±4.5-V to ±18-V Supply Range

The ISO122 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO122 is easy to use. No external components are required for operation. The key specifications are 0.020% maximum nonlinearity, 50-kHz signal bandwidth, and 200-V/°C VOS drift. A power supply range of 4.5 V to 18 V and quiescent currents of 5 mA on VS1 and ±5.5 mA on VS2 make the ISO122 ideal for a wide range of applications.

The ISO122 is available in 16-pin plastic DIP and
28-lead plastic surface-mount packages.

The ISO122 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO122 is easy to use. No external components are required for operation. The key specifications are 0.020% maximum nonlinearity, 50-kHz signal bandwidth, and 200-V/°C VOS drift. A power supply range of 4.5 V to 18 V and quiescent currents of 5 mA on VS1 and ±5.5 mA on VS2 make the ISO122 ideal for a wide range of applications.

The ISO122 is available in 16-pin plastic DIP and
28-lead plastic surface-mount packages.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
PDIP (NVF) 8 Ultra Librarian
SOIC (DVA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos