LF147QML

ACTIVE

Military-grade, quad, 30-V, 4-MHz, FET-input operational amplifier with QML certification

Product details

Number of channels 4 Rail-to-rail No GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 4 Rail-to-rail No GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • Internally Trimmed Offset Voltage: 5 mV Max
  • Low Input Bias Current: 50 pA Typ.
  • Low Input Noise Current: 0.01 pA/√Hz Typ.
  • Wide Gain Bandwidth: 4 MHz Typ.
  • High Slew Rate: 13 V/μs Typ.
  • Low Supply Current: 7.2 mA Typ.
  • High Input Impedance: 1012Ω Typ.
  • Low Total Harmonic Distortion:
    •  AV = 10, RL = 10KΩ, VO = 20VP-P
    •   BW = 20Hz – 20KHz ≤0.02% Typ.
  • Low 1/f Noise Corner: 50 Hz Typ.
  • Fast Settling Time to 0.01%: 2 μs Typ.

All trademarks are the property of their respective owners.

  • Internally Trimmed Offset Voltage: 5 mV Max
  • Low Input Bias Current: 50 pA Typ.
  • Low Input Noise Current: 0.01 pA/√Hz Typ.
  • Wide Gain Bandwidth: 4 MHz Typ.
  • High Slew Rate: 13 V/μs Typ.
  • Low Supply Current: 7.2 mA Typ.
  • High Input Impedance: 1012Ω Typ.
  • Low Total Harmonic Distortion:
    •  AV = 10, RL = 10KΩ, VO = 20VP-P
    •   BW = 20Hz – 20KHz ≤0.02% Typ.
  • Low 1/f Noise Corner: 50 Hz Typ.
  • Fast Settling Time to 0.01%: 2 μs Typ.

All trademarks are the property of their respective owners.

The LF147 is a low cost, high speed quad JFET input operational amplifier with an internally trimmed input offset voltage (BI-FET II technology). The device requires a low supply current and yet maintains a large gain bandwidth product and a fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF147 is pin compatible with the standard LM148. This feature allows designers to immediately upgrade the overall performance of existing LF148 and LM124 designs.

The LF147 may be used in applications such as high speed integrators, fast D/A converters, sample-and-hold circuits and many other circuits requiring low input offset voltage, low input bias current, high input impedance, high slew rate and wide bandwidth. The device has low noise and offset voltage drift.

The LF147 is a low cost, high speed quad JFET input operational amplifier with an internally trimmed input offset voltage (BI-FET II technology). The device requires a low supply current and yet maintains a large gain bandwidth product and a fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF147 is pin compatible with the standard LM148. This feature allows designers to immediately upgrade the overall performance of existing LF148 and LM124 designs.

The LF147 may be used in applications such as high speed integrators, fast D/A converters, sample-and-hold circuits and many other circuits requiring low input offset voltage, low input bias current, high input impedance, high slew rate and wide bandwidth. The device has low noise and offset voltage drift.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LF147JAN ACTIVE Military-grade, quad, 30-V, 4-MHz, FET-input operational amplifier This device does not have QML Certification.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LF147QML Wide Bandwidth Quad JFET Input Operational Amplifier datasheet (Rev. A) 20 Mar 2013
More literature Die D/S LF147-MD8 Wide Bandwidth Quad JFET Input Operational Amplifiers 24 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos