LM101AQML-SP

ACTIVE

Space-grade, single, 40-V, 250-kHz operational amplifier with QML certification

LM101AQML-SP

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Radiation, TID (typ) (krad) 50 Radiation, SEL (MeV·cm2/mg) Bipolar
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.3 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Space Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 75000 CMRR (typ) (dB) 96 Iout (typ) (A) 0.025 Architecture Bipolar Radiation, TID (typ) (krad) 50 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 DIESALE (Y) See data sheet TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

  • Available with Radiation Guarantee
  • Offset Voltage 3 mV Maximum Over Temperature
  • Input Current 100 nA Maximum Over Temperature
  • Offset Current 20 nA Maximum Over Temperature
  • Ensured Drift Characteristics
  • Offsets Specified Over Entire Common Mode and Supply Voltage Ranges
  • Slew Rate of 10 V/µS as a Summing Amplifier

All trademarks are the property of their respective owners.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

The LM101A is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. Advanced processing techniques make possible an order of magnitude reduction in input currents, and a redesign of the biasing circuitry reduces the temperature drift of input current. Improved specifications include:

  • Offset voltage 3 mV maximum over temperature
  • Input current 100 nA maximum over temperature
  • Offset current 20 nA maximum over temperature
  • Specified drift characteristics
  • Offsets ensured over entire common mode and supply voltage ranges
  • Slew rate of 10V/μs as a summing amplifierThis amplifier offers many features which make its application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, and freedom from oscillations and compensation with a single 30 pF capacitor. It has advantages over internally compensated amplifiers in that the frequency compensation can be tailored to the particular application. For example, in low frequency circuits it can be overcompensated for increased stability margin. Or the compensation can be optimized to give more than a factor of ten improvement in high frequency performance for most applications.In addition, the device provides better accuracy and lower noise in high impedance circuitry. The low input currents also make it particularly well suited for long interval integrators or timers, sample and hold circuits and low frequency waveform generators. Further, replacing circuits where matched transistor pairs buffer the inputs of conventional IC op amps, it can give lower offset voltage and a drift at a lower cost.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LF411QML-SP ACTIVE Space-grade, single, 30-V, 3-MHz, low-offset operational amplifier Limited performance, wider offset drift performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM101AQML Operational Amplifiers datasheet (Rev. A) 19 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​