LM118-N

ACTIVE

Single, 40-V, 15-MHz, high slew rate operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 70 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.021 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail No GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 70 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 15 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 3 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 100 Iout (typ) (A) 0.021 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 3.5 Input common mode headroom (to positive supply) (typ) (V) -3.5 Output swing headroom (to negative supply) (typ) (V) 2 Output swing headroom (to positive supply) (typ) (V) -2
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • 15 MHz Small Signal Bandwidth
  • Ensured 50V/μs Slew Rate
  • Maximum Bias Current of 250 nA
  • Operates from Supplies of ±5V to ±20V
  • Internal Frequency Compensation
  • Input and Output Overload Protected
  • Pin Compatible with General Purpose Op Amps

All trademarks are the property of their respective owners.

  • 15 MHz Small Signal Bandwidth
  • Ensured 50V/μs Slew Rate
  • Maximum Bias Current of 250 nA
  • Operates from Supplies of ±5V to ±20V
  • Internal Frequency Compensation
  • Input and Output Overload Protected
  • Pin Compatible with General Purpose Op Amps

All trademarks are the property of their respective owners.

The LM118 series are precision high speed operational amplifiers designed for applications requiring wide bandwidth and high slew rate. They feature a factor of ten increase in speed over general purpose devices without sacrificing DC performance.

The LM118 series has internal unity gain frequency compensation. This considerably simplifies its application since no external components are necessary for operation. However, unlike most internally compensated amplifiers, external frequency compensation may be added for optimum performance. For inverting applications, feedforward compensation will boost the slew rate to over 150V/μs and almost double the bandwidth. Overcompensation can be used with the amplifier for greater stability when maximum bandwidth is not needed. Further, a single capacitor can be added to reduce the 0.1% settling time to under 1 μs.

The high speed and fast settling time of these op amps make them useful in A/D converters, oscillators, active filters, sample and hold circuits, or general purpose amplifiers. These devices are easy to apply and offer an order of magnitude better AC performance than industry standards such as the LM709.

The LM218-N is identical to the LM118 except that the LM218-N has its performance specified over a −25°C to +85°C temperature range. The LM318-N is specified from 0°C to +70°C.

The LM118 series are precision high speed operational amplifiers designed for applications requiring wide bandwidth and high slew rate. They feature a factor of ten increase in speed over general purpose devices without sacrificing DC performance.

The LM118 series has internal unity gain frequency compensation. This considerably simplifies its application since no external components are necessary for operation. However, unlike most internally compensated amplifiers, external frequency compensation may be added for optimum performance. For inverting applications, feedforward compensation will boost the slew rate to over 150V/μs and almost double the bandwidth. Overcompensation can be used with the amplifier for greater stability when maximum bandwidth is not needed. Further, a single capacitor can be added to reduce the 0.1% settling time to under 1 μs.

The high speed and fast settling time of these op amps make them useful in A/D converters, oscillators, active filters, sample and hold circuits, or general purpose amplifiers. These devices are easy to apply and offer an order of magnitude better AC performance than industry standards such as the LM709.

The LM218-N is identical to the LM118 except that the LM218-N has its performance specified over a −25°C to +85°C temperature range. The LM318-N is specified from 0°C to +70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet LM118/LM218/LM318 Operational Amplifiers datasheet (Rev. C) 20 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Super Matched Bipolar Transistor Pair Sets New Standards for Drift and Noise (Rev. B) 05 May 2013
Application note AN-71 Micropower Circuits Using the LM4250 Programmable Op Amp (Rev. B) 01 May 2013
More literature Die D/S LM118 MDS MCD0290A Operational Amplifiers 20 Dec 2012
More literature Die D/S LM118 MDS MCD4070A Operational Amplifiers 20 Dec 2012
Application note Applying a New Precision Op Amp 04 Oct 2004
Application note Audio Applications of Linear Integrated Circuits 02 May 2004
Application note Predicting Op Amp Slew Rate Limited Response 07 Oct 2002
Application note Precise Tri-Wave Generation 02 Oct 2002
Application note LM118 Op Amp Slews 70 V/sec 01 Oct 2002
Application note True RMS Detector 01 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM118-N PSpice Model (Rev. A)

SNOM265A.ZIP (24 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-CAN (LMC) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos