LM1881

ACTIVE

Video Sync Separator

Product details

Function Sync separator Supply voltage (V) 5, 12 Power consumption (mW) 25 Control interface Pin Operating temperature range (°C) 0 to 70
Function Sync separator Supply voltage (V) 5, 12 Power consumption (mW) 25 Control interface Pin Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • AC Coupled Composite Input Signal
  • >10-kΩ Input Resistance
  • <10-mA Power Supply Drain Current
  • Composite Sync and Vertical Outputs
  • Odd and Even Field Output
  • Burst Gate or Back Porch Output
  • Horizontal Scan Rates to 150 kHz
  • Edge Triggered Vertical Output
  • Default Triggered Vertical Output for Non-
    Standard Video Signal (Video Games-Home
    Computers)
  • AC Coupled Composite Input Signal
  • >10-kΩ Input Resistance
  • <10-mA Power Supply Drain Current
  • Composite Sync and Vertical Outputs
  • Odd and Even Field Output
  • Burst Gate or Back Porch Output
  • Horizontal Scan Rates to 150 kHz
  • Edge Triggered Vertical Output
  • Default Triggered Vertical Output for Non-
    Standard Video Signal (Video Games-Home
    Computers)

The LM1881 Video sync separator extracts timing information including composite and vertical sync, burst or back porch timing, and odd and even field information from standard negative going sync NTSC, PAL(1) and SECAM video signals with amplitude from 0.5-V to 2-V p-p. The integrated circuit is also capable of providing sync separation for non-standard, faster horizontal rate video signals. The vertical output is produced on the rising edge of the first serration in the vertical sync period. A default vertical output is produced after a time delay if the rising edge mentioned above does not occur within the externally set delay period, such as might be the case for a non-standard video signal.

The LM1881 Video sync separator extracts timing information including composite and vertical sync, burst or back porch timing, and odd and even field information from standard negative going sync NTSC, PAL(1) and SECAM video signals with amplitude from 0.5-V to 2-V p-p. The integrated circuit is also capable of providing sync separation for non-standard, faster horizontal rate video signals. The vertical output is produced on the rising edge of the first serration in the vertical sync period. A default vertical output is produced after a time delay if the rising edge mentioned above does not occur within the externally set delay period, such as might be the case for a non-standard video signal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM1881 Video Sync Separator datasheet (Rev. G) PDF | HTML 30 Jun 2015
Application note Migrating From the LM1881 to the LMH1980 (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos