A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Improved accuracy (±1°C), buffered output, smaller form factor, and the same sensor gain (10 mV/°C)

Product details

Local sensor accuracy (max) 3 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 5 Supply voltage (max) (V) 3.01 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog
Local sensor accuracy (max) 3 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 5 Supply voltage (max) (V) 3.01 Supply current (max) (µA) 400 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog
TO-CAN (NDV) 3 34.8704 mm² 6.41 x 5.44
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost
  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM235A ACTIVE ±1.5°C Analog output temperature sensor with 10mV/°C gain in hermetic TO Higher accuracy (±1°C) pin-to-pin device.
Pin-for-pin with same functionality to the compared device
LM135 ACTIVE Analog Output Temperature Sensor in Hermetic TO Military temperature (-55°C to 150°C) pin-to-pin device in TO-46 metal can package.
LM335 ACTIVE 2C analog temperature sensor, 10 mV/K in hermetic package Lower accuracy (±6°C) pin-to-pin device, designed for a narrower temperature range (-40°C to 100°C).
LM335A ACTIVE Military grade, ±1°C analog output temperature sensor with 10mV/K gain in hermetic pac Lower accuracy (±3°C) pin-to-pin and smaller package options, with a narrower temp range (-40°C to 100°C).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMx35, LMx35A Precision Temperature Sensors datasheet (Rev. E) PDF | HTML 10 Feb 2015
Application note IC Temp Sensor Provides Thermocouple Cold-Junction Compensation (Rev. B) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDV) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos