LM25085-Q1

ACTIVE

Automotive Grade 4.5-42V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25148-Q1 ACTIVE Automotive 42-V synchronous buck DC/DC controller with ultra-low IQ Improved EMI performance, efficiency and lower IQ.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 42 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode Constant on-time (COT) Topology Buck Controller Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 42 Features Adjustable current limit, Frequency synchronization Iq (typ) (µA) 1250 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 42 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode Constant on-time (COT) Topology Buck Controller Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 42 Features Adjustable current limit, Frequency synchronization Iq (typ) (µA) 1250 Duty cycle (max) (%) 100 Number of phases 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • LM25085-Q1 is an Automotive Grade product that is
    AEC-Q100 Grade 1 Qualified (–40°C to 125°C
    Operating Junction Temperature)
  • Wide 4.5V to 42V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a
    Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line and
    Load Variations
  • Adjustable Output Voltage from 1.25V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-Start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown
  • LM25085-Q1 is an Automotive Grade product that is
    AEC-Q100 Grade 1 Qualified (–40°C to 125°C
    Operating Junction Temperature)
  • Wide 4.5V to 42V Input Voltage Range
  • Adjustable Current Limit Using RDS(ON) or a
    Current Sense Resistor
  • Programmable Switching Frequency to 1MHz
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency with Line and
    Load Variations
  • Adjustable Output Voltage from 1.25V
  • Precision ±2% Feedback Reference
  • Capable of 100% Duty Cycle Operation
  • Internal Soft-Start Timer
  • Integrated High Voltage Bias Regulator
  • Thermal Shutdown

The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

The LM25085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5V to 42V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultra-fast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM25085 / -Q1 42V Constant On-Time PFET Buck Switching Controller datasheet (Rev. J) PDF | HTML 03 Nov 2014
EVM User's guide AN-1905 LM25085 Evaluation Board (Rev. B) 26 Apr 2013
Application note Constant Current Constant Voltage Buck Converter w/LM25085 (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25085MYEVAL — Evaluation Board for LM25085 - 42V Wide Vin Constant On-Time PFET Buck Switching Controller

The LM25085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM25085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 42V. The circuit (...)

User guide: PDF
Not available on TI.com
Simulation model

LM25085 PSpice Transient Model

SNVM302.ZIP (99 KB) - PSpice Model
Simulation model

LM25085 Unencrypted PSpice Transient Model

SNVMAF8.ZIP (3 KB) - PSpice Model
Calculation tool

LM25085-5085QUICK-CALC — LM(2)5085 Quick Start Calculator

Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos