LM25141-Q1

ACTIVE

Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25149-Q1 ACTIVE 42-V automotive synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter Improved EMI performance and reduces filter size.

Product details

Vin (min) (V) 3.8 Vin (max) (V) 42 Iout (max) (A) 30 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Buck Controller Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 15 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed Iq (typ) (µA) 35 Duty cycle (max) (%) 96 Number of phases 1 TI functional safety category Functional Safety-Capable
Vin (min) (V) 3.8 Vin (max) (V) 42 Iout (max) (A) 30 Operating temperature range (°C) -40 to 150 Control mode current mode Topology Buck Controller Rating Automotive Vout (min) (V) 1.5 Vout (max) (V) 15 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO Fixed Iq (typ) (µA) 35 Duty cycle (max) (%) 96 Number of phases 1 TI functional safety category Functional Safety-Capable
VQFN (RGE) 24 16 mm² 4 x 4
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN 3.8 V to 42 V (47 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V to 15 V With ±0.8% Accuracy
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Meets CISPR 25 / EN 55025 EMI Standards
    • Fixed 2.2-MHz or 440-kHz Switching Frequency With ±5% Accuracy
    • High-Side and Low-Side Gate Drive With Slew Rate Control
    • Optional Spread Spectrum
  • Optional Synchronization to an External Clock
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75-mV Current Limit Threshold With ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power-Good Indication Output
  • Selectable Diode Emulation or Forced PWM
  • VQFN-24 Package With Wettable Flanks
  • Create a Custom Design Using the LM25141-Q1 With the WEBENCH® Power Designer
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • VIN 3.8 V to 42 V (47 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V to 15 V With ±0.8% Accuracy
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Meets CISPR 25 / EN 55025 EMI Standards
    • Fixed 2.2-MHz or 440-kHz Switching Frequency With ±5% Accuracy
    • High-Side and Low-Side Gate Drive With Slew Rate Control
    • Optional Spread Spectrum
  • Optional Synchronization to an External Clock
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75-mV Current Limit Threshold With ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power-Good Indication Output
  • Selectable Diode Emulation or Forced PWM
  • VQFN-24 Package With Wettable Flanks
  • Create a Custom Design Using the LM25141-Q1 With the WEBENCH® Power Designer

The LM25141-Q1 is a synchronous buck controller, intended for high-voltage, wide-VIN, step-down regulator applications. The control method is peak current-mode control. Current-mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM25141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.

The LM25141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate control can be adjusted to reduce EMI.

In light or no-load conditions, the LM25141-Q1 operates in skip cycle mode for improved low power efficiency. The LM25141-Q1 has a high-voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup-mode fault protection for sustained overload, and power-good output.

The LM25141-Q1 is a synchronous buck controller, intended for high-voltage, wide-VIN, step-down regulator applications. The control method is peak current-mode control. Current-mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM25141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.

The LM25141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate control can be adjusted to reduce EMI.

In light or no-load conditions, the LM25141-Q1 operates in skip cycle mode for improved low power efficiency. The LM25141-Q1 has a high-voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup-mode fault protection for sustained overload, and power-good output.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module

The LM5141QRGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides a 5.0V @ 5A. The nonomal input voltage range is 8V-18V.
User guide: PDF
Buy from a distributor
Simulation model

LM5141-Q1 and LM25141-Q1 PSpice Transient Model (Rev. A)

SNVMAU4A.ZIP (123 KB) - PSpice Model
Calculation tool

LM25141DESIGN-CALC LM25141-Q1 controller quickstart design tool

Welcome to the LM25141-Q1 quickstart calculator design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM25141-Q1 42-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM25141 Low Iq, Wide Input Range Synchronous Buck Controller LM25141-Q1 Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Software
Calculation tool
LM25141DESIGN-CALC LM25141-Q1 controller quickstart design tool
Reference designs

PMP21107 — Wide input synchronous buck converter reference design with frequency spread spectrum

This reference design is a synchronous buck converter for automotive applications utilizing a synchronous buck controller with frequency spread spectrum. The design uses a dual MOSFET in power SO-8 package. Forced pulse width modulation (FPWM) or diode emulation mode (DEMB) is jumper selectable. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos