LM2575

ACTIVE

1-A Simple Step-Down Adjustable Voltage Switching Regulator with Output Enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13620 ACTIVE 3.6-V to 36-V input, 1-V to 6-V output, 2-A step-down module in 4-mm x 6-mm x 1.8-mm package Save board space, simplify design and speed time to market with an integrated-inductor power module.
TPSM33615 ACTIVE 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module Newer Module version with better performance

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 40 Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Iq (typ) (µA) 5000 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4.75 Vin (max) (V) 40 Switching frequency (min) (kHz) 47 Switching frequency (max) (kHz) 58 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 37 Iq (typ) (µA) 5000 Duty cycle (max) (%) 98
PDIP (N) 16 181.42 mm² 19.3 x 9.4
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638
  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2575 1-A Simple Step-Down Switching Voltage Regulator datasheet (Rev. F) PDF | HTML 31 Aug 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​