LM2622

ACTIVE

600kHz/1.3MHz Step-up PWM DC/DC Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 12 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 600 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 12 Iq (typ) (µA) 2000 Duty cycle (max) (%) 85 Switch current limit (typ) (A) 1.65
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 12 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 600 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 12 Iq (typ) (µA) 2000 Duty cycle (max) (%) 85 Switch current limit (typ) (A) 1.65
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1.6A, 0.2Ω, Internal Switch
  • Operating Voltage as Low as 2.0V
  • 600kHz/1.3MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • 8-Lead VSSOP Package

All trademarks are the property of their respective owners.

  • 1.6A, 0.2Ω, Internal Switch
  • Operating Voltage as Low as 2.0V
  • 600kHz/1.3MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • 8-Lead VSSOP Package

All trademarks are the property of their respective owners.

The LM2622 is a step-up DC/DC converter with a 1.6A, 0.2Ω internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM2622 is an ideal part for biasing TFT displays. The LM2622 can be operated at switching frequencies of 600kHz and 1.3MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2622 is available in a low profile 8-lead VSSOP package.

The LM2622 is a step-up DC/DC converter with a 1.6A, 0.2Ω internal switch and pin selectable operating frequency. With the ability to convert 3.3V to multiple outputs of 8V, -8V, and 23V, the LM2622 is an ideal part for biasing TFT displays. The LM2622 can be operated at switching frequencies of 600kHz and 1.3MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2622 is available in a low profile 8-lead VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM2622 600kHz/1.3MHz Step-up PWM DC/DC Converter datasheet (Rev. E) 28 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Working With Boost Converters 15 Jun 2015
EVM User's guide AN-1198 LM2622 Step-Up DC/DC Converter Evaluation Board (Rev. C) 07 May 2013
Application note AN-1234 RSDS™ Flat Panel Display Design Guidelines Part 1 (Rev. A) 06 May 2013
Application note AN-1237 RSDS™ Flat Panel Display Design Guidelines Part 2 (Rev. A) 06 May 2013
Application note Inductive Based Switch Reg Circuits Provide High Efficiency White LED Drives (Rev. B) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos