LM2647

ACTIVE

5.5-V to 28-V, dual-channel synchronous buck controller

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Product details

Vin (min) (V) 5.5 Vin (max) (V) 28 Iout (max) (A) 6 Operating temperature range (°C) -5 to 125 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 6 Features Enable, Light Load Efficiency, Power good Iq (typ) (µA) 2500 Duty cycle (max) (%) 50 Number of phases 1
Vin (min) (V) 5.5 Vin (max) (V) 28 Iout (max) (A) 6 Operating temperature range (°C) -5 to 125 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 6 Features Enable, Light Load Efficiency, Power good Iq (typ) (µA) 2500 Duty cycle (max) (%) 50 Number of phases 1
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4 WQFN (NJB) 28 25 mm² 5 x 5
  • Input Voltage Range from 5.5V to 28V
  • Synchronous Dual-channel Interleaved Switching
  • Forced-PWM or Pulse-skip Modes
  • Lossless Bottom-side FET Current Sensing
  • Adaptive Duty Cycle Clamping
  • High Current N-channel FET Drivers
  • Low Shutdown Supply Currents
  • Reference Voltage Accurate to Within ±1.5%
  • Output Voltage Adjustable down to 0.6V
  • Power Good flag and Chip Enable
  • Under-voltage Lockout
  • Over-voltage/Under-voltage Protection
  • Soft-start and Soft-shutdown
  • Switching Frequency Adjustable 200kHz-500kHz

All trademarks are the property of their respective owners.

  • Input Voltage Range from 5.5V to 28V
  • Synchronous Dual-channel Interleaved Switching
  • Forced-PWM or Pulse-skip Modes
  • Lossless Bottom-side FET Current Sensing
  • Adaptive Duty Cycle Clamping
  • High Current N-channel FET Drivers
  • Low Shutdown Supply Currents
  • Reference Voltage Accurate to Within ±1.5%
  • Output Voltage Adjustable down to 0.6V
  • Power Good flag and Chip Enable
  • Under-voltage Lockout
  • Over-voltage/Under-voltage Protection
  • Soft-start and Soft-shutdown
  • Switching Frequency Adjustable 200kHz-500kHz

All trademarks are the property of their respective owners.

The LM2647 is an adjustable 200-500kHz dual channel voltage-mode controlled high-speed synchronous buck regulator controller ideally suited for battery powered applications such as laptop and notebook computers. The LM2647 requires only N-channel FETs for both the upper and lower positions of each synchronous stage. It features line feedforward to improve the response to input transients. At very light loads, the user can choose between the high-efficiency Pulse-skip mode or the constant frequency Forced-PWM mode. Lossless current limiting without the use of external sense resistors is made possible by sensing the voltage drop across the bottom FET. A unique adaptive duty cycle clamping technique is incorporated to significantly reduce peak currents under abnormal load conditions. The two independently programmable outputs switch 180° out of phase (interleaved switching) to reduce the input capacitor and filter requirements. The input voltage range is 5.5V to 28V while the output voltages are adjustable down to 0.6V.

Standard supervisory and control features include Soft-start, Power Good, output Under-voltage and Over-voltage protection, Under-voltage Lockout, Soft-shutdown and Enable.

The LM2647 is an adjustable 200-500kHz dual channel voltage-mode controlled high-speed synchronous buck regulator controller ideally suited for battery powered applications such as laptop and notebook computers. The LM2647 requires only N-channel FETs for both the upper and lower positions of each synchronous stage. It features line feedforward to improve the response to input transients. At very light loads, the user can choose between the high-efficiency Pulse-skip mode or the constant frequency Forced-PWM mode. Lossless current limiting without the use of external sense resistors is made possible by sensing the voltage drop across the bottom FET. A unique adaptive duty cycle clamping technique is incorporated to significantly reduce peak currents under abnormal load conditions. The two independently programmable outputs switch 180° out of phase (interleaved switching) to reduce the input capacitor and filter requirements. The input voltage range is 5.5V to 28V while the output voltages are adjustable down to 0.6V.

Standard supervisory and control features include Soft-start, Power Good, output Under-voltage and Over-voltage protection, Under-voltage Lockout, Soft-shutdown and Enable.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2647 Dual Synchronous Buck Regulator Controller datasheet (Rev. F) 07 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​