LM2700

ACTIVE

600kHz/1.25MHz, 2.5A, step-up PWM DC/DC converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost, Flyback, Forward, SEPIC Type Converter Vin (min) (V) 2.2 Vin (max) (V) 12 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 17.5 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85 Switch current limit (typ) (A) 3.6
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost, Flyback, Forward, SEPIC Type Converter Vin (min) (V) 2.2 Vin (max) (V) 12 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1250 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.26 Vout (max) (V) 17.5 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85 Switch current limit (typ) (A) 3.6
TSSOP (PW) 14 32 mm² 5 x 6.4 WSON (NHE) 14 16 mm² 4 x 4
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

The LM2700 is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700 is an ideal part for biasing LCD displays. The LM2700 can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700 features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700 is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

The LM2700 is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700 is an ideal part for biasing LCD displays. The LM2700 can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700 features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700 is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature
Similar functionality to the compared device
LM2733 ACTIVE 0.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23 40-V, 1-A SOT-23 1.6/0.6 MHz Boost converter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM2700 600kHz/1.25MHz, 2.5A, Step-up PWM DC/DC Converter datasheet (Rev. C) 07 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note How to Select a Proper Inductor for Low Power Boost Converter 03 Jun 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Application note Working With Boost Converters 15 Jun 2015
EVM User's guide AN-1308 LM2700 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2700MT-ADJEV — 600kHz 1.25MHz, 2.5A, Step-up PWM DC DC Converter Evaluation Module

A high current step-up DC/DC converter which can be used for TFT-LCD applications.

User guide: PDF
Buy from a distributor
Simulation model

LM2700 Unencrypted PSpice Transient Model

SNVMAO4.ZIP (3 KB) - PSpice Model
Simulation model

LM2700 Unencrypted PSpice Transient Model Package (Rev. A)

SNVMAO5A.ZIP (83 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
WSON (NHE) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos