Home Power management DC/DC switching regulators DC/DC converters

LM2700Q-Q1

ACTIVE

600kHz/1.25MHz, 2.5A, step-up PWM DC/DC converter, AEC-Q100 qualified

Product details

Rating Automotive, Catalog Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Switch current limit (typ) (A) 3.6 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
Rating Automotive, Catalog Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.2 Vout (max) (V) 17.5 Vout (min) (V) 1.26 Switch current limit (typ) (A) 3.6 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 Grade 2 Qualified (-40°c to +105°c)
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

  • AEC-Q100 Grade 2 Qualified (-40°c to +105°c)
  • 3.6A, 0.08Ω, Internal Switch
  • Operating Input Voltage Range of 2.2V to 12V
  • Input Undervoltage Protection
  • Adjustable Output Voltage up to 17.5V
  • 600kHz/1.25MHz Pin Selectable Frequency Operation
  • Over Temperature Protection
  • Small 14-Lead TSSOP or WSON Package

All trademarks are the property of their respective owners.

The LM2700Q is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700Q is an ideal part for biasing LCD displays. The LM2700Q can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700Q features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700Q is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

The LM2700Q is a step-up DC/DC converter with a 3.6A, 80mΩ internal switch and pin selectable operating frequency. With the ability to produce 500mA at 8V from a single Lithium Ion battery, the LM2700Q is an ideal part for biasing LCD displays. The LM2700Q can be operated at switching frequencies of 600kHz and 1.25MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting frequency compensation, which makes possible the use of small, low ESR ceramic capacitors at the output. The LM2700Q features continuous switching at light loads and operates with a switching quiescent current of 2.0mA at 600kHz and 3.0mA at 1.25MHz. The LM2700Q is available in a low profile 14-lead TSSOP package or a 14-lead WSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 600kHz/1.25MHz, 2.5A, Step-up PWM DC/DC Converter datasheet (Rev. A) 07 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2700MT-ADJEV — 600kHz 1.25MHz, 2.5A, Step-up PWM DC DC Converter Evaluation Module

A high current step-up DC/DC converter which can be used for TFT-LCD applications.

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos