LM27966

ACTIVE

White LED driver with I2C compatible interface

alarmNotifications Order now

Product details

Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 1570 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 91 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 1570 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 91 Topology Boost Features I2C control Operating temperature range (°C) -30 to 85 Rating Catalog
WQFN (RTW) 24 16 mm² 4 x 4
  • 91% Peak LED Drive Efficiency
  • No Inductor Required
  • 0.3% Current Matching
  • Drives 6 LEDs with up to 30mA per LED
  • 180mA of total driver current
  • I2C Compatible Brightness Control Interface
  • Adaptive 1×- 3/2× Charge Pump
  • Resistor-Programmable Current Settings
  • External Chip RESET Pin (RESET)
  • Extended Li-Ion Input: 2.7V to 5.5V
  • Small low profile industry standard leadless package, WQFN 24 : (4mm x 4mm x 0.8mm)

All trademarks are the property of their respective owners.

  • 91% Peak LED Drive Efficiency
  • No Inductor Required
  • 0.3% Current Matching
  • Drives 6 LEDs with up to 30mA per LED
  • 180mA of total driver current
  • I2C Compatible Brightness Control Interface
  • Adaptive 1×- 3/2× Charge Pump
  • Resistor-Programmable Current Settings
  • External Chip RESET Pin (RESET)
  • Extended Li-Ion Input: 2.7V to 5.5V
  • Small low profile industry standard leadless package, WQFN 24 : (4mm x 4mm x 0.8mm)

All trademarks are the property of their respective owners.

The LM27966 is a highly integrated charge-pump-based display LED driver. The device can drive up to 6 LEDs in parallel with a total output current of 180mA. Regulated internal current sources deliver excellent current and brightness matching in all LEDs.

The LED driver current sources are split into two independently controlled groups. The primary group, which can be configured with 4 or 5 LEDs, can be used to backlight the main phone display. An additional, independently controlled led driver is provided for driving an indicator or other general purpose LED function. The LM27966 has an I2C compatible interface that allows the user to independently control the brightness on each bank of LEDs.

The device provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in Pass-Mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM27966 is available in a small 24-pin Leadless Leadframe WQFN-24 package.

The LM27966 is a highly integrated charge-pump-based display LED driver. The device can drive up to 6 LEDs in parallel with a total output current of 180mA. Regulated internal current sources deliver excellent current and brightness matching in all LEDs.

The LED driver current sources are split into two independently controlled groups. The primary group, which can be configured with 4 or 5 LEDs, can be used to backlight the main phone display. An additional, independently controlled led driver is provided for driving an indicator or other general purpose LED function. The LM27966 has an I2C compatible interface that allows the user to independently control the brightness on each bank of LEDs.

The device provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in Pass-Mode. The proper gain for maintaining current regulation is chosen, based on LED forward voltage, so that efficiency is maximized over the input voltage range.

The LM27966 is available in a small 24-pin Leadless Leadframe WQFN-24 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM27966 White LED Driver with I2C Compatible Interface datasheet (Rev. B) 02 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos