LM2853

ACTIVE

3A 550 kHz Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS62813-Q1 ACTIVE Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks This product has higher efficiency, low EMI, functional-safety capable and small solution size.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 550 Features Enable, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iq (typ) (µA) 850 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 550 Features Enable, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.8 Vout (max) (V) 3.3 Iq (typ) (µA) 850 Duty cycle (max) (%) 100
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Input Voltage Range of 3 V to 5.5 V
  • Factory EEPROM Set Output Voltages From
    0.8 V to 3.3 V in 100 mV Increments
  • Maximum Load Current of 3A
  • Voltage Mode Control
  • Internal Type-Three Compensation
  • Switching Frequency of 550 kHz
  • Low Standby Current of 12 µA
  • Internal 40 mΩ MOSFET Switches
  • Standard Voltage Options
    • 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 Volts
  • Exposed Pad 14-Lead HTSSOP (PWP) Package
  • Input Voltage Range of 3 V to 5.5 V
  • Factory EEPROM Set Output Voltages From
    0.8 V to 3.3 V in 100 mV Increments
  • Maximum Load Current of 3A
  • Voltage Mode Control
  • Internal Type-Three Compensation
  • Switching Frequency of 550 kHz
  • Low Standby Current of 12 µA
  • Internal 40 mΩ MOSFET Switches
  • Standard Voltage Options
    • 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 Volts
  • Exposed Pad 14-Lead HTSSOP (PWP) Package

The LM2853 synchronous buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3 V and 5.5 V and delivers a customizable output voltage that is factory programmable from 0.8 V to 3.3 V in 100 mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The HTSSOP-14 (PWP) package enhances the thermal performance of the LM2853.

The LM2853 synchronous buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3 V and 5.5 V and delivers a customizable output voltage that is factory programmable from 0.8 V to 3.3 V in 100 mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The HTSSOP-14 (PWP) package enhances the thermal performance of the LM2853.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM2853 3-A 550-kHz Synchronous Buck Regulator datasheet (Rev. A) PDF | HTML 05 Sep 2017
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1513 LM2853 Evaluation Board (Rev. A) 25 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1973 Benefits and Challenges of High-Frequency Regulators (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SNAC066 WEBENCH Allegro Connector

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM2853 3A 550 kHz Synchronous Buck Regulator
Support software

SNAC067 WEBENCH Allegro Connector Source

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM2853 3A 550 kHz Synchronous Buck Regulator
Simulation model

LM2853 PSpice Average Model

SNVM263.ZIP (44 KB) - PSpice Model
Simulation model

LM2853 PSpice Transient Model

SNVM264.ZIP (200 KB) - PSpice Model
Simulation model

LM2853 TINA-TI Average Reference Design

SNVM260.TSC (138 KB) - TINA-TI Reference Design
Simulation model

LM2853 TINA-TI Average Spice Model

SNVM259.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

LM2853 TINA-TI Transient Reference Design

SNVM262.TSC (3287 KB) - TINA-TI Reference Design
Simulation model

LM2853 TINA-TI Transient Spice Model

SNVM261.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

LM2853 Unencrypted PSpice Average Model

SNVM913.ZIP (1 KB) - PSpice Model
Simulation model

LM2853 Unencrypted PSpice Transient Model

SNVM914.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos