A newer version of this product is available
Similar functionality to the compared device
LM2853
- Input Voltage Range of 3 V to 5.5 V
- Factory EEPROM Set Output Voltages From
0.8 V to 3.3 V in 100 mV Increments - Maximum Load Current of 3A
- Voltage Mode Control
- Internal Type-Three Compensation
- Switching Frequency of 550 kHz
- Low Standby Current of 12 µA
- Internal 40 mΩ MOSFET Switches
- Standard Voltage Options
- 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 Volts
- Exposed Pad 14-Lead HTSSOP (PWP) Package
The LM2853 synchronous buck regulator is a 550 kHz step-down switching voltage regulator capable of driving up to a 3A load with excellent line and load regulation. The LM2853 accepts an input voltage between 3 V and 5.5 V and delivers a customizable output voltage that is factory programmable from 0.8 V to 3.3 V in 100 mV increments. Internal type-three compensation enables a low component count solution and greatly simplifies external component selection. The HTSSOP-14 (PWP) package enhances the thermal performance of the LM2853.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM2853 3-A 550-kHz Synchronous Buck Regulator datasheet (Rev. A) | PDF | HTML | 05 Sep 2017 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
EVM User's guide | AN-1513 LM2853 Evaluation Board (Rev. A) | 25 Apr 2013 | ||
Application note | AN-1197 Selecting Inductors for Buck Converters (Rev. B) | 23 Apr 2013 | ||
Application note | AN-1973 Benefits and Challenges of High-Frequency Regulators (Rev. A) | 23 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM2853 TINA-TI Average Reference Design
LM2853 TINA-TI Transient Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.