LM2931-N

ACTIVE

100-mA, 26-V, high-PSRR, low-dropout voltage regulator

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 26 Vin (min) (V) 4 Vout (max) (V) 24 Vout (min) (V) 3 Fixed output options (V) 5 Rating Catalog Noise (µVrms) 120 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 100 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 85
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 26 Vin (min) (V) 4 Vout (max) (V) 24 Vout (min) (V) 3 Fixed output options (V) 5 Rating Catalog Noise (µVrms) 120 PSRR at 100 KHz (dB) 53 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 100 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDE) 3 46.5328 mm² 10.16 x 4.58 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Very Low Quiescent Current
  • Output Current in Excess of 100 mA
  • Input-output Differential Less than 0.6V
  • Reverse Battery Protection
  • 60V Load Dump Protection
  • −50V Reverse Transient Protection
  • Short Circuit Protection
  • Internal Thermal Overload Protection
  • Mirror-image Insertion Protection
  • Available in TO-220, TO-92, TO-263, or SOIC-8 Packages
  • Available as Adjustable with TTL Compatible Switch

All trademarks are the property of their respective owners.

  • Very Low Quiescent Current
  • Output Current in Excess of 100 mA
  • Input-output Differential Less than 0.6V
  • Reverse Battery Protection
  • 60V Load Dump Protection
  • −50V Reverse Transient Protection
  • Short Circuit Protection
  • Internal Thermal Overload Protection
  • Mirror-image Insertion Protection
  • Available in TO-220, TO-92, TO-263, or SOIC-8 Packages
  • Available as Adjustable with TTL Compatible Switch

All trademarks are the property of their respective owners.

The LM2931-N positive voltage regulator features a very low quiescent current of 1mA or less when supplying 10mA loads. This unique characteristic and the extremely low input-output differential required for proper regulation (0.2V for output currents of 10mA) make the LM2931-N the ideal regulator for standby power systems. Applications include memory standby circuits, CMOS and other low power processor power supplies as well as systems demanding as much as 100mA of output current.

Designed originally for automotive applications, the LM2931-N and all regulated circuitry are protected from reverse battery installations or 2 battery jumps. During line transients, such as a load dump (60V) when the input voltage to the regulator can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both internal circuits and the load. The LM2931-N cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2931-N family includes a fixed 5V output (±3.8% tolerance for A grade) or an adjustable output with ON/OFF pin. Both versions are available in a TO-220 power package, DDPAK/TO-263 surface mount package, and an 8-lead SOIC package. The fixed output version is also available in the TO-92 plastic package.

The LM2931-N positive voltage regulator features a very low quiescent current of 1mA or less when supplying 10mA loads. This unique characteristic and the extremely low input-output differential required for proper regulation (0.2V for output currents of 10mA) make the LM2931-N the ideal regulator for standby power systems. Applications include memory standby circuits, CMOS and other low power processor power supplies as well as systems demanding as much as 100mA of output current.

Designed originally for automotive applications, the LM2931-N and all regulated circuitry are protected from reverse battery installations or 2 battery jumps. During line transients, such as a load dump (60V) when the input voltage to the regulator can momentarily exceed the specified maximum operating voltage, the regulator will automatically shut down to protect both internal circuits and the load. The LM2931-N cannot be harmed by temporary mirror-image insertion. Familiar regulator features such as short circuit and thermal overload protection are also provided.

The LM2931-N family includes a fixed 5V output (±3.8% tolerance for A grade) or an adjustable output with ON/OFF pin. Both versions are available in a TO-220 power package, DDPAK/TO-263 surface mount package, and an 8-lead SOIC package. The fixed output version is also available in the TO-92 plastic package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2931 Series Low Dropout Regulators datasheet (Rev. G) 03 Apr 2013
Application note AB-12 Wide Adjustable Range PNP Voltage Regulator (Rev. B) 06 May 2013
Application note High-Efficiency Reg has Low Drop-Out Voltage (Rev. B) 23 Apr 2013
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) 23 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos