LM2991

ACTIVE

1-A, negative, adjustable low-dropout voltage regulator with enable

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Rating Catalog Noise (µVrms) 200 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Rating Catalog Noise (µVrms) 200 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -40 to 125
TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Output Voltage Adjustable from −3 V to −24 V, Typically −2 V to −25 V
  • Output Current in Excess of 1 A
  • Dropout Voltage Typically 0.6 V at 1-A Load
  • Low Quiescent Current
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown With Hysteresis
  • TTL, CMOS Compatible ON/OFF Switch
  • Functional Complement to the LM2941 Series
  • Output Voltage Adjustable from −3 V to −24 V, Typically −2 V to −25 V
  • Output Current in Excess of 1 A
  • Dropout Voltage Typically 0.6 V at 1-A Load
  • Low Quiescent Current
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown With Hysteresis
  • TTL, CMOS Compatible ON/OFF Switch
  • Functional Complement to the LM2941 Series

The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −3 V to −24 V. The LM2991 provides up to 1 A of load current and features a ON /OFF pin for remote shutdown capability.

The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1-A load current is typically 0.6 V and an ensured worst-case maximum of 1 V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1-A load current and an input-output voltage differential greater than 3 V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VOUT − VIN ≤ 3 V).

The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods. The LM2991 is available in 5-lead TO-220 and DDPAK/TO-263 packages and is rated for operation over the automotive temperature range of −40°C to +125°C. Mil-Aero versions are also available.

The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −3 V to −24 V. The LM2991 provides up to 1 A of load current and features a ON /OFF pin for remote shutdown capability.

The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1-A load current is typically 0.6 V and an ensured worst-case maximum of 1 V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1-A load current and an input-output voltage differential greater than 3 V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VOUT − VIN ≤ 3 V).

The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods. The LM2991 is available in 5-lead TO-220 and DDPAK/TO-263 packages and is rated for operation over the automotive temperature range of −40°C to +125°C. Mil-Aero versions are also available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM2991 Negative Low-Dropout Adjustable Regulator datasheet (Rev. I) PDF | HTML 03 Oct 2016
More literature Die D/S LM2991 MD8 MCD2730A Negative Low Dropout Adjustable Regulator 20 Dec 2012
More literature Die D/S LM2991 MDC Negative Low Dropout Adj Regulator 20 Sep 2012
Application note Linear and Switching Voltage Regulator Fundamental Part 1 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (KC) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos