LM321

ACTIVE

Single, 30-V, 1-MHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9301 ACTIVE Single, 40-V, 1-MHz, low-power operational amplifier Wider temperature range (-40°C to 125°C), lower quiescent current (0.15 mA), higher slew rate (3 V/us), lower Vos (2.5 mV), and improved offset voltage drift

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 0.5 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.45 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 7 Input bias current (max) (pA) 250000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -2
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (VCC = 5 V, TA = 25°C.
    Typical values unless specified.)
  • Gain-Bandwidth Product 1 MHz
  • Low Supply Current 430 µA
  • Low Input Bias Current 45 nA
  • Wide Supply Voltage Range 3 V to 32 V
  • Stable With High Capacitive Loads
  • Single Version of LM324
  • (VCC = 5 V, TA = 25°C.
    Typical values unless specified.)
  • Gain-Bandwidth Product 1 MHz
  • Low Supply Current 430 µA
  • Low Input Bias Current 45 nA
  • Wide Supply Voltage Range 3 V to 32 V
  • Stable With High Capacitive Loads
  • Single Version of LM324

The LM321 brings performance and economy to low power systems. With a high unity gain frequency and a specified 0.4-V/µs slew rate, the quiescent current is only 430-µA/amplifier (5 V). The input common mode range includes ground and therefore the device is able to operate in single supply applications as well as in dual supply applications. It is also capable of comfortably driving large capacitive loads.

The LM321 is available in the SOT-23 package. Overall the LM321 is a low power, wide supply range performance operational amplifier that can be designed into a wide range of applications at an economical price without sacrificing valuable board space.

The LM321 brings performance and economy to low power systems. With a high unity gain frequency and a specified 0.4-V/µs slew rate, the quiescent current is only 430-µA/amplifier (5 V). The input common mode range includes ground and therefore the device is able to operate in single supply applications as well as in dual supply applications. It is also capable of comfortably driving large capacitive loads.

The LM321 is available in the SOT-23 package. Overall the LM321 is a low power, wide supply range performance operational amplifier that can be designed into a wide range of applications at an economical price without sacrificing valuable board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM321LV ACTIVE Single, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier Optimized for low-voltage (5.5V) operation

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM321 Low Power Single Operational Amplifier datasheet (Rev. C) PDF | HTML 10 Oct 2014
Application note Application Design Guidelines for LM324 and LM358 Devices (Rev. B) PDF | HTML 19 Jul 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-161 IC Voltage Reference has 1 ppm per Degree Drift (Rev. C) 06 May 2013
Application note Microvolt Comparator 02 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LMx58_LM2904 PSpice Model (Rev. C)

SNOM268C.ZIP (23 KB) - PSpice Model
Simulation model

LMx58_LM2904 Reference Design

SNOM671.ZIP (22 KB) - TINA-TI Reference Design
Simulation model

LMx58_LM2904 TINA-TI Macro

SNOM670.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-LPBP-SPIPOTENTIOMETER — 256 Wiper Positions Linear-Taper Digital Potentiometer

The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos