LM3241

ACTIVE

6MHz, 750mA Miniature, Adjustable, Step-Down DC-DC Converter for RF Power Amplifiers

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5700 Switching frequency (max) (kHz) 6300 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iq (typ) (µA) 45 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 5700 Switching frequency (max) (kHz) 6300 Features Fixed Output Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iq (typ) (µA) 45 Duty cycle (max) (%) 100
DSBGA (YZR) 6 2.1875 mm² 1.75 x 1.25
  • 6-MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7 V to 5.5 V)
  • Adjustable Output Voltage (0.6 V to 3.4 V)
  • 750-mA Maximum Load Capability
  • High Efficiency (95% typ. at 3.9 VIN, 3.3 VOUT at 500 mA)
  • Automatic Eco-mode™ and PWM Mode Change
  • 6-Bump DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft Start Function
  • CIN and COUT are 0402 (1005) Case Size and 6.3 V of Rated-Voltage Ceramic Capacitor
  • Small Chip Inductor in 0805 (2012) Case Size
  • 6-MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7 V to 5.5 V)
  • Adjustable Output Voltage (0.6 V to 3.4 V)
  • 750-mA Maximum Load Capability
  • High Efficiency (95% typ. at 3.9 VIN, 3.3 VOUT at 500 mA)
  • Automatic Eco-mode™ and PWM Mode Change
  • 6-Bump DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection
  • Soft Start Function
  • CIN and COUT are 0402 (1005) Case Size and 6.3 V of Rated-Voltage Ceramic Capacitor
  • Small Chip Inductor in 0805 (2012) Case Size

The LM3241 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell. The device can also be used in many other applications. The device steps down an input voltage from 2.7 V to 5.5 V to an adjustable output voltage from 0.6 V to 3.4 V. The output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3241 offers three modes of operation. In PWM mode the device operates at a fixed frequency of 6 MHz (typical) which minimizes RF interference when driving medium-to-heavy loads. At light-load conditions, the device enters into Eco-mode automatically and operates with reduced switching frequency. In Eco-mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typical).

The LM3241 is available in a 6-bump lead-free DSBGA package. A high-switching frequency (6 MHz) allows use of tiny surface-mount components. Only three small external surface-mount components, an inductor and two ceramic capacitors are required.

The LM3241 is a DC-DC converter optimized for powering RF power amplifiers (PAs) from a single Lithium-Ion cell. The device can also be used in many other applications. The device steps down an input voltage from 2.7 V to 5.5 V to an adjustable output voltage from 0.6 V to 3.4 V. The output voltage is set using a VCON analog input for controlling power levels and efficiency of the RF PA.

The LM3241 offers three modes of operation. In PWM mode the device operates at a fixed frequency of 6 MHz (typical) which minimizes RF interference when driving medium-to-heavy loads. At light-load conditions, the device enters into Eco-mode automatically and operates with reduced switching frequency. In Eco-mode, the quiescent current is reduced and extends the battery life. Shutdown mode turns the device off and reduces battery consumption to 0.1 µA (typical).

The LM3241 is available in a 6-bump lead-free DSBGA package. A high-switching frequency (6 MHz) allows use of tiny surface-mount components. Only three small external surface-mount components, an inductor and two ceramic capacitors are required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3241 6-MHz, 750-mA Miniature, Adjustable, Step-Down DC-DC Converter for RF Power Amplifiers datasheet (Rev. C) PDF | HTML 01 Nov 2017
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos