LM3414

ACTIVE

42-V 60-W common Anode Capable constant current buck LED driver Requires No Ext. current sensing Res

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum New device with inductive fast dimming and spread spectrum

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (max) (V) 42 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 3.2 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 42 Vout (max) (V) 42 Vout (min) (V) 0.2 Iout (max) (A) 1 Iq (typ) (mA) 3.2 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGQ) 8 9 mm² 3 x 3
  • Supports LED Power up to 60 W(1): 18x 3-W
    HBLEDs
  • RequiresNo External Current Sensing Resistor
  • ±3% LED Current Accuracy
  • Up to 96% Efficiency
  • High Contrast Ratio (Minimum Dimming Current
    Pulse Width <10 µS)
  • Integrated Low-Side N-Channel MOSFET
  • Adjustable Constant LED Current From 350 mA to
    1000 mA
  • Support Analog Dimming and Thermal Fold-Back
  • Wide Input Voltage Range:
    • 4.5 V to 42 V (LM3414)
    • 4.5 V to 65 V (LM3414HV)
  • Constant Switching Frequency Adjustable from
    250 kHz to 1000 kHz
  • Thermal Shutdown Protection
  • Power Enhanced SOIC-8 or 3 mm × 3 mm
    WSON-8 Package
  • Supports LED Power up to 60 W(1): 18x 3-W
    HBLEDs
  • RequiresNo External Current Sensing Resistor
  • ±3% LED Current Accuracy
  • Up to 96% Efficiency
  • High Contrast Ratio (Minimum Dimming Current
    Pulse Width <10 µS)
  • Integrated Low-Side N-Channel MOSFET
  • Adjustable Constant LED Current From 350 mA to
    1000 mA
  • Support Analog Dimming and Thermal Fold-Back
  • Wide Input Voltage Range:
    • 4.5 V to 42 V (LM3414)
    • 4.5 V to 65 V (LM3414HV)
  • Constant Switching Frequency Adjustable from
    250 kHz to 1000 kHz
  • Thermal Shutdown Protection
  • Power Enhanced SOIC-8 or 3 mm × 3 mm
    WSON-8 Package

The LM3414 and LM3414HV are 1-A 60-W(1) common anode-capable constant current buck LED drivers. They are suitable for driving single string of 3-W HBLED with up to 96% efficiency. They accept input voltages from 4.5 VDC to 65 VDC and deliver up to 1-A average LED current with ±3% accuracy. The integrated low-side N-channel power MOSFET and current sensing element realize simple and low component count circuitry, as no bootstrapping capacitor and external current-sensing resistor are required. An external small-signal resistor to ground provides very fine LED current adjustment, analog dimming, and thermal fold-back functions.

Constant switching frequency operation eases EMI. No external loop compensation network is needed. The proprietary Pulse-Level-Modulation (PLM) control method benefits in high conversion efficiency and true average LED current regulation. Fast response time realizes fine LED current pulse fulfilling the 240 Hz 256-step dimming resolution requirement for general lighting.

The LM3414 and LM3414HV are available in SOIC-8 and 3 mm × 3 mm WSON-8 packages.

The LM3414 and LM3414HV are 1-A 60-W(1) common anode-capable constant current buck LED drivers. They are suitable for driving single string of 3-W HBLED with up to 96% efficiency. They accept input voltages from 4.5 VDC to 65 VDC and deliver up to 1-A average LED current with ±3% accuracy. The integrated low-side N-channel power MOSFET and current sensing element realize simple and low component count circuitry, as no bootstrapping capacitor and external current-sensing resistor are required. An external small-signal resistor to ground provides very fine LED current adjustment, analog dimming, and thermal fold-back functions.

Constant switching frequency operation eases EMI. No external loop compensation network is needed. The proprietary Pulse-Level-Modulation (PLM) control method benefits in high conversion efficiency and true average LED current regulation. Fast response time realizes fine LED current pulse fulfilling the 240 Hz 256-step dimming resolution requirement for general lighting.

The LM3414 and LM3414HV are available in SOIC-8 and 3 mm × 3 mm WSON-8 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM3414/HV 1-A, 60-W Common Anode-Capable Constant Current Buck LED Driver Requires No External Current Sensing Resistor datasheet (Rev. F) PDF | HTML 03 Dec 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Color the world with what’s next in RGBW LED light source technology – part 1 PDF | HTML 03 Aug 2017
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3414HVMREVAL — LM3414 LM3414HV 1A 65V LED Driver PSOP-8 Evaluation Board

The LM3414HV is a 65V floating buck LED driver that designed to drive up to 18 pieces of serial High Brightness LEDs (HBLEDs) with up to 1000 mA LED forward current. With the incorporation of the proprietary Pulse-Level-Modulation (PLM) technology, the LM3414HV requires no external current sensing (...)

User guide: PDF
Buy from a distributor
Evaluation board

LM3414HVSDEVAL — LM3414 LM3414HV 1A 65V LED Driver LLP-8 Evaluation Board

The LM3414HV is a 65V floating buck LED driver that designed to drive up to 18 pieces of serial High Brightness LEDs (HBLEDs) with up to 1000 mA LED forward current. With the incorporation of the proprietary Pulse-Level-Modulation (PLM) technology, the LM3414HV requires no external current sensing (...)

User guide: PDF
Buy from a distributor
Simulation model

LM3414 TINA-TI Transient Dimming Reference Design

SNVM113.TSC (782 KB) - TINA-TI Reference Design
Simulation model

LM3414 TINA-TI Transient Line Transient Reference Design

SNVM114.TSC (773 KB) - TINA-TI Reference Design
Simulation model

LM3414 TINA-TI Transient Spice Model

SNVM112.ZIP (63 KB) - TINA-TI Spice Model
Simulation model

LM3414 TINA-TI Transient Startup Reference Design

SNVM111.TSC (790 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (NGQ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos