Home Power management LED drivers Automotive LED drivers

LM3429-Q1

ACTIVE

Automotive Simple N-channel controller for constant current LED drivers

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
TPS92691-Q1 ACTIVE Automotive multi-topology LED driver with rail-to-rail current sense amplifier Cuk controller and flyback controller topology capable with integrated N-channel FET.

Product details

Number of channels 1 Topology Boost Controller, Buck-Boost Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 1.6 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown
Number of channels 1 Topology Boost Controller, Buck-Boost Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 75 Vout (min) (V) 3 Vout (max) (V) 72 Iout (max) (A) 5 Iq (typ) (mA) 1.6 Switching frequency (max) (kHz) 2000 Features Adjustable Switch Frequency, Enable/Shutdown, Thermal shutdown
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • LM3429-Q1 is AEC-Q100 Grade 1 Qualified for
    Automotive Applications
  • VIN Range From 4.5 V to 75 V
  • Adjustable Current Sense Voltage
  • High-Side Current Sensing
  • 2-Ω, 1-A Peak MosFET Gate Driver
  • Input Undervoltage Protection
  • Overvoltage Protection
  • PWM Dimming
  • Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Low Profile 14-lead HTSSOP Package
  • Thermal Shutdown
  • LM3429-Q1 is AEC-Q100 Grade 1 Qualified for
    Automotive Applications
  • VIN Range From 4.5 V to 75 V
  • Adjustable Current Sense Voltage
  • High-Side Current Sensing
  • 2-Ω, 1-A Peak MosFET Gate Driver
  • Input Undervoltage Protection
  • Overvoltage Protection
  • PWM Dimming
  • Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Programmable Switching Frequency
  • Low Profile 14-lead HTSSOP Package
  • Thermal Shutdown

The LM3429 is a versatile high voltage N-channel MosFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75V, makes the LM3429 ideal for illuminating LEDs in a very diverse, large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3429 uses Predictive Off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3429 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions. Additional features include analog dimming, PWM dimming, overvoltage protection, undervoltage lock-out, cycle-by-cycle current limit, and thermal shutdown.

The LM3429 is a versatile high voltage N-channel MosFET controller for LED drivers. It can be easily configured in buck, boost, buck-boost and SEPIC topologies. This flexibility, along with an input voltage rating of 75V, makes the LM3429 ideal for illuminating LEDs in a very diverse, large family of applications.

Adjustable high-side current sense voltage allows for tight regulation of the LED current with the highest efficiency possible. The LM3429 uses Predictive Off-time (PRO) control, which is a combination of peak current-mode control and a predictive off-timer. This method of control eases the design of loop compensation while providing inherent input voltage feed-forward compensation.

The LM3429 includes a high-voltage startup regulator that operates over a wide input range of 4.5 V to 75 V. The internal PWM controller is designed for adjustable switching frequencies of up to 2 MHz, thus enabling compact solutions. Additional features include analog dimming, PWM dimming, overvoltage protection, undervoltage lock-out, cycle-by-cycle current limit, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92692-Q1 ACTIVE high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator This product is a multi-topology low-side NFET LED controller with spread spectrum capability. It supports both analog and PWM dimming (with external P-FET).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM3429/-Q1 N-Channel Controller for Constant Current LED Drivers datasheet (Rev. H) PDF | HTML 04 Nov 2014
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
EVM User's guide AN-1969 LM3424 Boost Evaluation Board (Rev. A) 03 May 2013
EVM User's guide AN-1985 LM3429 Buck-Boost Evaluation Board (Rev. C) 03 May 2013
EVM User's guide AN-1986 LM3429 Boost Evaluation Board (Rev. B) 03 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
User guide MR16 or PAR38 LED Bulb Ref Design w/the LM3429 LED Driver User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3429BKBSTEVAL — LM3429 - N-Channel Controller LED Driver Buck-Boost Evaluation Board

This wide range evaluation board showcases the LM3429 NFET controller used with a buck-boost current regulator. It is designed to drive 4 to 8 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 70V.

The evaluation board showcases most features of the LM3429 including PWM (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM3429BSTEVAL — LM3429 - N-Channel Controller LED Driver Boost Evaluation Board

This evaluation board showcases the LM3429 NFET controller used with a boost current regulator. It is designed to drive 9 to 12 LEDs at a maximum average LED current of 1A from a DC input voltage of 10 to 26V.

The evaluation board showcases most features of the LM3429 including PWM dimming, (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3429 PSpice Transient Model (Rev. C)

SNVM655C.ZIP (114 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos