Home Power management LED drivers Backlight LED drivers

LM3519

ACTIVE

High frequency boost white LED driver with high-Speed PWM brightness control

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 20 Type Inductive Switching frequency (max) (kHz) 5400 Duty cycle (max) (%) 95 LED current per channel (mA) 20 Peak efficiency (%) 83 Topology Boost Features OVP Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 20 Type Inductive Switching frequency (max) (kHz) 5400 Duty cycle (max) (%) 95 LED current per channel (mA) 20 Peak efficiency (%) 83 Topology Boost Features OVP Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Drives 2 to 4 LEDs at 20mA
  • Up to 30kHz PWM Dimming Control Capability
  • >80% Peak Efficiency
  • Up to 8MHz Switching Frequency
  • Small External Components: 1µH - 3.3µH(typ.2.2μH) Inductor and 1µF Output Capacitor
  • True Shutdown Isolation
  • Over-Voltage Protection
  • Wide Input Voltage Range: 2.7V to 5.5V
  • Small Footprint SOT-23 Package

All trademarks are the property of their respective owners.

  • Drives 2 to 4 LEDs at 20mA
  • Up to 30kHz PWM Dimming Control Capability
  • >80% Peak Efficiency
  • Up to 8MHz Switching Frequency
  • Small External Components: 1µH - 3.3µH(typ.2.2μH) Inductor and 1µF Output Capacitor
  • True Shutdown Isolation
  • Over-Voltage Protection
  • Wide Input Voltage Range: 2.7V to 5.5V
  • Small Footprint SOT-23 Package

All trademarks are the property of their respective owners.

The LM3519 drives up to 4 white LEDs with constant current to provide LCD backlighting in handheld devices. The LED current is internally set to 20mA. The series connection allows the LED current to be identical for uniform brightness and minimizes the number of traces to the LEDs. Brightness control is achieved by applying a PWM signal on enable with frequencies up to 30kHz.

The LM3519 features a proprietary PFM regulation architecture with switching frequencies between 2MHz to 8MHz, minimizing inductor size.

Over-voltage protection circuitry and high frequency operation permit the use of low-cost small output capacitors. During shutdown, the output is disconnected from the input in order to avoid leakage current path through the LEDs to ground.

The LM3519 is available in a tiny 6-pin SOT-23 package.

The LM3519 drives up to 4 white LEDs with constant current to provide LCD backlighting in handheld devices. The LED current is internally set to 20mA. The series connection allows the LED current to be identical for uniform brightness and minimizes the number of traces to the LEDs. Brightness control is achieved by applying a PWM signal on enable with frequencies up to 30kHz.

The LM3519 features a proprietary PFM regulation architecture with switching frequencies between 2MHz to 8MHz, minimizing inductor size.

Over-voltage protection circuitry and high frequency operation permit the use of low-cost small output capacitors. During shutdown, the output is disconnected from the input in order to avoid leakage current path through the LEDs to ground.

The LM3519 is available in a tiny 6-pin SOT-23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM3519 High Freq Boost White LED Drvr w/High-Speed PWM Brightness Cntrl datasheet (Rev. B) 03 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide AN-1406 LM3519 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos